What additional communication options are available for the AS3?
Optional communication modules include PROFINET®, PROFIBUS® DP, DeviceNet™, EtherCAT®, and CANopen®, in addition to the embedded protocols.
Optional communication modules include PROFINET®, PROFIBUS® DP, DeviceNet™, EtherCAT®, and CANopen®, in addition to the embedded protocols.
The AS3 offers dual overload ratings based on duty type:
The AS3 is rated for 5% to 95% relative humidity, non‑condensing.
In certain grounding configurations. Refer to the user manual for details.