RemotEye®4 IIoT Network Card

RemotEye® 4 IIoT network card is a cutting-edge UPS management tool designed for seamless control and monitoring of uninterruptible power systems over a network. It supports multiple communication protocols including SNMP, HTTP(S)/web application, Modbus TCP/RTU, and BACnet IP. With RemotEye® 4, network administrators receive instant email notifications in the event of a power outage and can initiate controlled shutdown commands to connected servers to safeguard against data loss. The platform includes a user-customizable dashboard, UPS Home Group, personalized reminders, a mobile-friendly web design, and a built-in firewall, all of which enhance its functionality and security. 

Overview

Features:

  • Compatible with industrial protocols such as Modbus TCP/RTU, BACnet/IP, SNMP, and HTTPS, allowing for smooth integration with NMS, BMS, EPMS, and DCIM systems.
  • Customize your own dashboard and highlight the information that matters most to you.
  • Easily monitor multiple Toshiba UPS and ESS units with RemotEye® 4 and RemotEye ESS from a single web interface for streamlined management.
  • Set reminders for UPS maintenance, such as air filter and battery replacements, to ensure smooth operation.
  • Mobile-friendly website for on-the-go UPS status updates.
  • Multi-user profile logins
  • IPv6 ready
  • Dual Interface: Ethernet and RS-485
  • Wi-Fi Compatible (Edimax EW-7811Un USB adapter is needed – sold separately)
  • Enhanced security features include SSHv2 secure console login, a built-in firewall to block unauthorized access, and a secure web interface via HTTPS.
  • Free Firmware updates for the latest features and improvements
  • Client applications for different operating systems to ensure proper shutdowns during power outages and avoid data corruption.
  • Compatible with Environmental Monitoring Device (EMD) for real-time temp and humidity readings.
  • Effortlessly connect with RemotRadar® software to oversee as many as 500 RemotEye® cards.
  • Cloud-based monitoring: TMS service
  • Compatible with T1000, 1600XP/XPi, 4300, 4400, 5000, G2020, G9000, & G9400

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    No Training Data Available

    [related_post_acf]
    Scroll to Top