1100 TP Series UPS

Skip image slider

The Toshiba 1100 TP Series UPS is a high-performance, three-phase 208V modular Uninterruptible Power System (UPS) engineered to provide reliable backup power protection for critical IT, industrial, and commercial applications. Featuring a scalable modular architecture, the 1100 TP Series is available in two frame sizes: 10-50 kVA and 10-80 kVA, allowing organizations to right-size their power infrastructure today while retaining the flexibility to expand as future requirements grow. 

Designed with advanced transformer-less technology and fully digital IGBT power conversion, the 1100 TP Series delivers high operating efficiency, exceptional power quality, and dependable performance in a compact footprint. Hot-swappable power modules simplify maintenance and minimize downtime, enabling rapid serviceability without interrupting protected loads. 

Combining scalability, reliability, and ease of maintenance, the Toshiba 1100 TP Series is an ideal power protection solution for server rooms, edge computing environments, network infrastructure, control rooms, healthcare facilities, and other mission-critical applications.

Overview
  • Three-phase 208V modular UPS design 
  • Available in 10-50 kVA and 10-80 kVA frame sizes 
  • Scalable architecture with expandable hot-swappable power modules 
  • High-efficiency transformer-less design utilizing advanced IGBT technology 
  • Compact footprint for space-constrained installations 
  • Compatible with VRLA and SCiB ESS for future-ready energy storage. 
  • Included RemotEye® 5 IIOT Network Interface Card for Remote Monitoring/Control 
  • Optional Environmental Monitoring Device 
  • Three-Year Warranty for Lower Cost of Ownership 

Frame A (10-50kVA) Specifications

Model  Power  Input Voltage  Input Phase  Input Freq.  Output Voltage  Output Phase  Output Freq. 
11A0H010KCXC  10kVA/9kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11A0H020KCXC  20kVA/18kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11A0H030KCXC  30kVA/27kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11A0H040KCXC  40kVA/36kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11A0H050KCXC  50kVA/45kW  208/120V  3PH  60Hz  208/120V  3PH  60H 

 

Frame B (10-80kVA) Specifications

Model  Power  Input Voltage  Input Phase  Input Freq.  Output Voltage  Output Phase  Output Freq. 
11B0H010KCCC  10kVA/9kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11B0H020KCCC  20kVA/18kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11B0H030KCCC  30kVA/27kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11B0H040KCCC  40kVA/36kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11B0H050KCCC  50kVA/45kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11B0H060KCCC  60kVA/54kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11B0H070KCCC  70kVA/63kW  208/120V  3PH  60Hz  208/120V  3PH  60H 
11B0H080KCCC  80kVA/72kW  208/120V  3PH  60Hz  208/120V  3PH  60H 

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    No document available!!!

    No Training Data Available

    [related_post_acf]
    Scroll to Top