RemotEye® ESS2

RemotEye® ESS2 is an advanced IIoT (Industrial Internet of Things) network card designed as a complete monitoring solution for Toshiba SCiB™ Energy Storage Systems (ESS). Built for seamless integration into a wide range of management platforms, it supports common universal protocols to enhance system uptime and simplify deployment. With expanded storage, increased memory, and significantly improved network performance over the previous generation, it maintains all core capabilities while reducing operational complexity. The device includes Ethernet and RS‑485 interfaces for compatibility with diverse network architectures, and its embedded web server enables real‑time monitoring of the SCiB™ ESS without requiring an external management system. The web app is accessible via any of the latest available web browsers.

Overview
Features:
  • Real-time SCiB™ ESS health monitoring
  • SCiB™ Module & Cell level monitoring
  • Key performance analytics
  • User-friendly interface
  • Access to ESS historical events
  • Simplified firmware upgrade process
  • RS-485 interface with multi-drop support
  • Compatible with the second-generation Environmental Monitoring Device (EMD) for monitoring temperature and humidity
  • Auto-sensing 10/100/1000 Mbps fast Ethernet network port
  • Supports Modbus TCP/RTU protocol
  • Supports DHCP for automatic IP address assignment
  • Supports HTTP/S
  • Email notifications
  • History logs
  • Multi-user profile logins to web app
  • Supports BACnet/IP protocol
  • Supports SNMP protocol
  • IIoT Connectivity to Toshiba Monitoring System
Innovative Features:
  • Automatic firmware updates for easier maintenance
  • Custom reminders can be programmed for preventative maintenance.
  • Multi-profile web app login
  • Seamless integration with RemotEye® 4 or RemotEye® 5 that allows to view the UPS status.
  • Modbus TCP multi-thread support for hot, warm, and cold failover BMS configurations
Added Security:
  • SSHv2 for secure connection to ensure data transmitted over the network is protected when connected to management console.
  • HTTPS for encryption connection to web app
  • Built-in firewall to block specific IP address and ranges.
  • RADIUS support for remote authentication

 

 

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    No Training Data Available

    [related_post_acf]

    Search by Rating

    Scroll to Top