RemotEye® 5 IIoT Network Card

Skip image slider

The RemotEye® 5 network card is a user-friendly IIoT (Industrial Internet of Things) device created explicitly for Toshiba’s Uninterruptible Power Systems (UPS). This cutting-edge device enables users to monitor their UPS remotely, functioning within LAN (Local Area Network) or WAN (Wide Area Network) environments. It also comes packed with the most used industrial protocols, allowing smooth integration into any management system.

RemotEye® 5 can connect to different network environments using Ethernet, RS-485, or both simultaneously. This flexibility makes the RemotEye® 5 a vital tool for industries that need a dependable UPS management and monitoring solution. With its sophisticated features and intuitive interface, the RemotEye® 5 network card boosts operational efficiency and offers reassurance by continuously monitoring the UPS.

Overview

Protocols Supported:

  • Modbus TCP/RTU
  • BACnet/IP
  • SNMPv1/2c/3
  • HTTPS

Innovative Features:

  • 1Gbps connection
  • Built-in Machine Learning for intelligent load forecasting
  • Embedded web server accessible via web browser
  • Supports multi-threading in Modbus TCP for hot, warm, and cold failover configurations in Building Management Systems (BMS)
  • Connect up to eight Environmental Monitoring Devices (EMDs) to track temperature and humidity in real-time
  • Automatic complimentary firmware updates to ensure access to the latest features
  • Controlled shutdowns for operating systems, eg. Windows, Linux, etc.
  • Improved security features*
  • automated notifications via email, SNMP traps, and webhooks*

*Webhooks and security features will be released in a future firmware release

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    No Training Data Available

    [related_post_acf]
    Scroll to Top