Scalable Architecture Supports Growing Loads Across Data Centers and Enterprise IT
HOUSTON, TX —May 3, 2026 —Toshiba International Corporation (TIC) announces the launch of the Toshiba 3000 TP (three phase) Series Uninterruptible Power System (UPS). The Toshiba 3000 TP Series UPS offers exceptional reliability and 96.5% efficiency for mission-critical applications, perfectly suited for operations in edge data centers, enterprise IT systems, and commercial/retail markets.
Designed as a modular and scalable UPS supporting 480V 60Hz applications, the Toshiba 3000 TP offers capacity options of 40, 80, 120, 160, and 200 kW. Engineered to adapt to today’s needs and tomorrow’s growth, the system features a six-shelf power module architecture within a compact 42U IP20-rated enclosure, enabling efficient expansion, simplified serviceability, and long-term infrastructure flexibility.
The Toshiba 3000 TP delivers reliable, continuous unity output power through its advanced Voltage and Frequency Independent (VFI) online double-conversion topology. The system supports N+1 redundancy to maintain operation regardless of component failures, and features hot-swappable modules to facilitate maintenance and expansion without interrupting operation, supporting high system availability.
The compact, fully front-accessible unit features conformal coated printed circuit boards for superior protection against contaminants. Each unit also features advanced diagnostic capabilities including a Waveform Capture Tool, Printed Circuit Board age detection, and the Toshiba RemotEye® IIoT card, enabling predictive maintenance all backed by a comprehensive three-year warranty to lower the total cost of ownership.
“The Toshiba 3000 TP marks a major expansion to our modular three-phase UPS portfolio, delivering a highly efficient, highly reliable, power solution to our customers,” states Greg Mack, SVP & General Manager of Toshiba’s Power Electronics Division. “It’s engineered to grow with customers, from current workloads to future AI, and edge‑to‑core demands.”
The new Toshiba 3000 TP offers several competitive advantages including easy expansion and scalability, high efficiency, and advanced monitoring and control. It adheres to Toshiba’s renowned reputation for high product quality and reliability, backed by a three-year onsite warranty and supported by an international network of authorized service providers.
About Toshiba International Corporation
TIC is a Toshiba Americas Group Company, a wholly owned subsidiary of Toshiba Corporation. TIC is headquartered in Houston, Texas, and employs approximately 1,000 people. TIC provides application solutions to a wide range of industries including industrial, power systems, and transmission and distribution systems. For more information about TIC, please visit www.toshiba.com/tic.
About the TIC Power Electronics Division
The TIC Power Electronics division has more than 38 years of experience in Uninterruptible Power Systems in North America. Toshiba produces a versatile range of single-phase and three-phase UPS solutions and accessories hallmarked for outstanding performance and reliability. Single-phase UPS models range from 1 to 24 kW, three-phase stand-alone UPS models from 10 to 2,000 kW, and three-phase parallel UPS systems from 40 to 8,000 kW. These systems are suitable for a wide range of applications including data centers, retail, telecommunication, healthcare, broadcasting, and industrial. For more information, please visit www.toshibaups.com


