Toshiba’s Regen medium voltage adjustable speed drive is a fully regenerative system that can be easily configured with commonly used options for a hassle-free, turnkey installation. While the standard T300MV2® drive supports only two-quadrant operation, adding the Regen module upgrades it to a four-quadrant operation with an active front end. This enhancement allows energy from an induction or synchronous motor to be efficiently regenerated back into the power grid, with adjustable power factor control and minimal reflected harmonics.
Search by Rating
 Overview 
  Specifications 
  Download Center 
  Training 
  Overview  
 100% Regeneration
The Regen medium voltage speed drive is a 100% regenerative drive that can be configured with commonly-used options for an easy-to-install, turn-key package.
Four Quadrant Operation
The standard T300MV2® adjustable speed drive is only capable of two-quadrant operation. When the T300MV2® is configured with the Regen module, it is equipped with an active front end and is capable of four quadrant operation.
Synchronous Motor Control
Allows control, transfer or capture of multiple motors between adjustable speed drive control and utility power. Single drive synchronous systems reduce overall system footprint and cost, compared to multiple single drive/motor designs. Toshiba’s synchronous motor transfer requires additional motor and control center.
Three Cables In, Three Cables Out
Incorporates a standard pad-lockable input disconnect switch and interlocked doors. The control and auxiliary power are derived internally, eliminating the need for a secondary power source and helping to improve the safety of system personnel.
Versatile Control Interface
Offers ten digital inputs, ten digital outputs, two analog inputs, and eight analog outputs as standard. Each of the inputs/outputs can be programmed for a variety of different functions for ultimate flexibility.
Multi-Level PWM Output
Closely simulates a true sine wave by employing several layers of switching devices to provide smooth output waveform to the motor, virtual eliminating motor failures caused by insulation stress and long-lead-length issues. These output waveforms are friendly to existing non-inverter duty motors without a need to upgrade the motor.
Plain-English LCD Electronic Operator Interface (EOl)
Allows for quick, user-friendly programming. Faults are logged with date and time stamps.
Toshiba’s Proprietary Windows®-Based MVD Tool Software
Designed to offer a full range of programming and monitoring tools. Operating data can be captured with the snapshot feature, and up to 12 drive signals can be trended. In addition, the MVD Tool offers traceback data for detailed fault analysis.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
 Specifications  
 Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
 Download Center  
     Catalog 
     DATA PACKAGES 
     Brochures 
     Manuals 
     technical References 
     Drawing 
     SOftware 
     Catalog  
 I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    DATA PACKAGES  
     Brochures  
     Manuals  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    technical References  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    Drawing  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    SOftware  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
 Training  
 [related_post_acf]