Toshiba’s heavy-duty S15 Microdrive is a compact, high-performance solution developed to control a wide range of variable and constant torque applications across multiple industries. The S15 features a two-wire RS485 communication port, expanded PID control and is capable of working with permanent magnet (PM) motors, providing greater flexibility in motor selection. Extensive capabilities include past trip monitoring with data storage for the last eight faults, a rotary encoder, and LED display. With reliable performance and a competitive cost, the S15 delivers robust functionality in a space-saving design.
- Products
- Drives
- Low Voltage Drives
- S15 Microdrive
Search by Rating
 Overview 
  Specifications 
  Download Center 
  Training 
  Overview  
 Compact Design
Distinguishes the S15 as one of the smallest drives available in the industry. Its compact design allows installation in tight spaces, providing users with more valuable real estate for running applications.
Easy Installation and Programming
Install and program the S15 drive with minimal downtime, making it efficient and user-friendly. DIN Rail Kits allow for easy drive mounting onto a pre-existing DIN inside a cabinet or on a panel.
Power the Control Section with 24 VDC
+SU Terminal allows programming the drive without needing 230 V, 460 V, or 600 V three-phase power, simplifying the setup process.
Tough Environment
Engineered to endure extreme environments, the S15 can operate at temperatures up to 122°F (50°C) without derating. It can also be configured to function at temperatures exceeding 122°F (50°C) with a de-rate.
Superior Control
Ultimate application flexibility with Toshiba’s advanced vector-control algorithm, achieving 0.1% sensor-less speed regulation. Energy-saving, user-selectable V/Hz patterns make the S15 a smart choice for any application.
Heavy Duty Performance
Sets the S15 apart from the competition with one of the most robust micro-drive overload ratings of 110% full-load amp rating for continuous operation and 150% for up to one minute.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
 Specifications  
 Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
 Download Center  
     Catalog 
     DATA PACKAGES 
     Brochures 
     Manuals 
     technical References 
     Drawing 
     SOftware 
     Catalog  
 I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    DATA PACKAGES  
     Brochures  
     Manuals  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    technical References  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    Drawing  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
    SOftware  
 I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
 Training  
 [related_post_acf]