The Toshiba AS3 series adjustable speed drive is designed for demanding industrial applications, offering a robust, energy-efficient solution that enhances performance and safety while minimizing maintenance and downtime. Featuring dual PID control, multiple control modes, and built-in communication protocols like Modbus TCP and Ethernet/IP, the AS3 series integrates seamlessly into modern digitalized operations. It supports a wide range of motor control applications, including pumps, fans, and compressors, with high overload capacity and comprehensive protection features. With an intuitive interface, Industry 4.0/IoT readiness, and US-based customer support, the AS3 series is a reliable and flexible choice for maximizing system efficiency and reducing the total cost of ownership.
AS3 General Purpose










Search by Rating
Smart Manufacturing
Connects equipment and data across the plant floor, enabling better monitoring, faster response, and informed decision-making.
Dual Port EtherNet/IP®
Streamlines multi-drive network connections while improving cable management and supporting cleaner panel layouts.
Embedded Web Server
Delivers convenient access to configuration, parameters, and real-time diagnostics using standard web browsers on PCs, tablets, and mobile devices.
Built-in LCD Display & Advanced Keypad
Provides intuitive local control with multi-language support, flexible mounting options, and advanced fault and event logging.
QR Codes
Enhance service efficiency by providing immediate access to product troubleshooting tools and technical support.
STO Terminal
Supports functional safety strategies by enabling fast, reliable system shutdown during emergency stop conditions.
Permanent Magnet Motor Control
Delivers higher torque density and improved efficiency for permanent magnet motor applications.
Pump Control
Supports advanced pump system management through multi-PID control, sleep functions, and autonomous booster pump operation based on system demand.
ASD Pro Software
Provides built-in logic programming capability, reducing the need for external controllers and helping lower overall system costs.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.