RemotEye® ESS 2 is an advanced IIoT (Industrial Internet of Things) network card designed as a complete monitoring solution for Toshiba SCiB™ Energy Storage Systems (ESS). Built for seamless integration into a wide range of management platforms, it supports common universal protocols to enhance system uptime and simplify deployment. With expanded storage, increased memory, and significantly improved network performance over the previous generation, it maintains all core capabilities while reducing operational complexity. The device includes Ethernet and RS‑485 interfaces for compatibility with diverse network architectures, and its embedded web server enables real‑time monitoring of the SCiB™ ESS without requiring an external management system. The web app is accessible via any of the latest available web browsers.
Features:
- Real-time SCiB™ ESS health monitoring
- SCiB™ Module & Cell level monitoring
- Key performance analytics
- User-friendly interface
- Access to ESS historical events
- Simplified firmware upgrade process
- RS-485 interface with multi-drop support
- Compatible with the second-generation Environmental Monitoring Device (EMD) for monitoring temperature and humidity
- Auto-sensing 10/100/1000 Mbps fast Ethernet network port
- Supports Modbus TCP/RTU protocol
- Supports DHCP for automatic IP address assignment
- Supports HTTP/S
- Email notifications
- History logs
- Multi-user profile logins to web app
- Supports BACnet/IP protocol
- Supports SNMP protocol
- IIoT Connectivity to Toshiba Monitoring System
Innovative Features:
- Automatic firmware updates for easier maintenance
- Custom reminders can be programmed for preventative maintenance.
- Multi-profile web app login
- Seamless integration with RemotEye® 4 or RemotEye® 5 that allows to view the UPS status.
- Modbus TCP multi-thread support for hot, warm, and cold failover BMS configurations
Added Security:
- SSHv2 for secure connection to ensure data transmitted over the network is protected when connected to management console.
- HTTPS for encryption connection to web app
- Built-in firewall to block specific IP address and ranges.
- RADIUS support for remote authentication
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
No Training Data Available