3000 SP Series UPS

Skip image slider

The 3000 SP Series UPS is a modular, high-performance Uninterruptible Power System (UPS) designed for reliable backup power in critical applications. Available in 6kVA/kW, 12kVA/kW, 18kVA/kW, and 24kVA/kW capacities, it features online double-conversion topology with Voltage and Frequency Independent (VFI) operation for ultimate power protection. Its modular design allows scalability from 6kVA to 24kVA in 6kVA increments, with hot-swappable power and battery modules for easy maintenance. The 3000 SP Series UPS delivers high efficiency in both online mode and ECO Mode. With the embedded RemotEye® 5 remote monitoring, it offers enhanced visibility and control, making it an ideal power protection solution for small to medium-sized applications.

Overview

Product Highlights:

  • Available in 6kVA/6kW, 12kVA/12kW, 18kVA/18kW, 24kVA/24kW
  • Modular with hot-swappable for ease of power expansion, installation, maintenance or redundancy.
  • True double-conversion
  • 8 Universal slots for both UPS Power Module and Battery Module
  • Unity Output Power Factor (kVA = kW)
  • 50Hz/60Hz frequency converter mode
  • Up to 98% efficiency in ECO mode
  • 10” LCD touch display
  • Included RemotEye IIOT ® Network Interface Card for Remote Monitoring/Control
  • Optional Environmental Monitoring Device
  • Three-Year Warranty for Lower Cost of Ownership

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Scroll to Top