Wound Rotor Induction Motors are highly versatile, capable of gradually accelerating high-inertia equipment and smoothly handling large loads. They deliver exceptional performance for demanding applications, with ratings ranging from 100 HP to 10,000 HP. They are ideal for powering conveyors, ball and sag mills, production hoists, chippers, fans & blowers, large pumps, and banbury mixers.
Their rugged construction allows them to generate substantial starting torque even when stationary while keeping inrush current low. External resistor banks or liquid rheostats effectively dissipate heat during motor start-up, prolonging motor life and ensuring reliable operation. Making them a reliable choice for operations and maintenance personnel.