Model UT1-BC-0125 – 1000 Series 1.0 to 1.5 kVA Matching Battery Cabinet Tower
Model UT1-BR-0125 – 1000 Series 1.0 to 1.5 kVA Matching Battery Cabinet Rackmount.
Model UT1-BC-0225 – 1000 Series 2.0 kVA Matching Battery Cabinet Tower
Model UT1-BR-0225 – 1000 Series 2.0 kVA Matching Battery Cabinet Rackmount.
Model UT1-BC-0320 – 1000 Series 3.0 kVA Matching Battery Cabinet Tower
Model UT1-BR-0320 – 1000 Series 3.0 kVA Matching Battery Cabinet Rackmount
All batteries cabinets include Internal Charger, DC Circuit Breaker and Anderson Style Connector Cable.
1000 Series Online UPS Remote Contact Card – The remote contact card is a solid state relay switch contact through a DB9 male connector. This card will be inserted into the optional slot located on the back of the 1000 Series UPS.
1000 Series Online UPS Frequency Conversion – Frequency Conversion software allows the UPS to output a fixed frequency. For example, if input frequency is 50 Hz and load requires 60 Hz, end users could program the UPS to ouput 60 Hz at all time from the UPS LCD. No hardware changes required, only a software upgrade on UPS. Please refer to Setup Software for detailed information.
1000 Series Online UPS Serial UPS Monitoring Program – The Serial UPS Monitoring Program allows Window OS to communicate to the UPS directly without going through the network by using the USB and serial cables included in the 1000 Series UPS Packaging. Features included in this program are automatic shutdown during fault, broadcast power abnormal status, schedule system shutdown, graphical display of power quality, and tracks power events.
1000 Series Rack Rail Kit – This adjustable rail kit is specially designed for Toshiba 1000 Series rackmount products. It supports all 1000 Series UPS and battery cabinets weighing up to 90 lbs. The sliding adjustable rail can accommodate UPS and battery cabinets between 17 and 35 inches. The kit includes easy step-by-step instructions on installing to a four post server rack.