A single, fast, and reliable system for electrical and instrument controls that supports remote and local I/O, ensures high availability through reliability and redundancy, offers open architecture via industry-standard communications, delivers economy and performance through dedicated language processing, and reduces engineering costs with a powerful IEC61131-3 compliant tool.
Unified Controller nV Series
Skip image slider




Showing Slide 1 of 4
Overview
Specifications
Download Center
Training
Overview
nV DCS Controller Type 2
The nV Series controller is ideal for reliable DCS process automation and factory automation. The Unified Controller nV Series can be applied to monitoring control systems of different fields, such as instrumentation and electric control.
-
- High-Speed and Reliable
- Common Platform and Optimized Software
- Electric Control (type 1) and Instrument Control (type 2)
- IEC Language
- Built-in Processor (20 ns)
- Flexible Networking
- Toshiba’s Real-Time Ethernet (TCnet) Network
- One Gbps Ethernet Control LAN
- Online Maintenance
- Seamless Fusion with Existing Systems
- Graphic, Text, and Custom Symbol Editing
Reliability and Security
This unification of controller types and the development of a common I/O system are realized by using hardware as a common platform and installing software conformed to each control type within this hardware. Reliability and security are provided by improved design quality, common hardware, and software optimization.
Environmental Harmony
The controller that is acceptable to the global environment was created using lead-free solder and electronic parts obtained through “green procurement.” A ranked control with high-speed processing and high functionality assists with global-environment “manufacturing.”
Language IEC61131-3 standard ( LD, FBD, ST, SFC)


Custom Symbol Editor
Provides graphical symbols specific to industry types and allows users to develop original symbols.

Type2 Light DCS Controller

Small-to-Middle Scale Distributed Control System (DCS)
For more than thirty-five years, DCS products of Toshiba have been engineered for process automation systems of power generation, water & wastewater, oil & gas, iron making, mining, chemical, paper & paper mill, and cement.
System requirements for conventional DCS include high reliability, availability, advanced control performance, and capacity. While a large-scale DCS can manage a few thousand loops per controller, startup costs can add up due to the complex redundant architecture used to reduce the risk of centralized control and operation. The global process automation market demands DCS products that are easier to introduce and have improved cost performance in addition to the conventional DCS requirements. One practical solution is introducing a properly scaled DCS into each functional plant unit as needed. This reduces the risk of centralized control and operation at a reasonable cost. Toshiba developed the Unified Controller nV Series Type2 Light small-to-middle scale DCS in 2015 to meet growing demand in the process automation market. The Type2 Light manages up to 1,000 tag objects, including up to 128 control loops, while maintaining functions inherited from Toshiba’s large-scale DCS.
High-Cost Performance DCS: Type2 Light
Reduces the number of processors and power consumption by half, compared to Toshiba’s previous DCS, the V-series L2. Furthermore, it supports existing intelligent serial I/O and user application programs, so cost-effective migration to Type2 light can be done.
Multivendor & High-Speed Remote I/O: TC-net I/O
It comprises a 100 Mps loop network without a centralized hub, direct I/O, and multivendor network I/O. Modbus, FL-net, Profibus-DP, and HART devices can be connected.
C&I Engineer-Oriented Programming: nV-Tool
Supports IEC61131-3 standard, user programming & online monitoring by using custom symbols of field sensors & devices, and instrument balloons.
Integrated HMI for Small-to-Middle Scale: OIS-DS/Smart
Holds the functions of OIS-DS and supports new DCS, Type2 Light, to supervise the monitor & operation of up to 4096 tag objects in a small-to-middle scale system, using up to 8 displays.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]