The TE-H Series from Toshiba is a versatile and robust solution for industrial applications. It combines the performance of Toshiba’s TE2 Series Solid State Starter within a heavy-duty enclosure, which provides reliable soft starting, motor and load protection, and flexible control options. Ready to use right out of the box, the TE-H Series simplifies installation. It is ideal for pumps, fans, blowers, and conveyors with closed-loop torque/current ramping for smooth acceleration and for compressors and chillers with voltage ramping and current limiting for efficient starts in limited power conditions.
TE-H
Skip image slider



Showing Slide 1 of 3
Overview
Specifications
Download Center
Training
Overview
TE2 Chassis
Provides stepless soft starting for three-phase AC induction motors, effectively protecting mechanical components from excessive torque stress and shielding electrical systems from high inrush currents.
Robust Design
UL Type 4/12 enclosures offer durable, versatile, and safe protection against environmental elements including dust, water, and non-corrosive liquids, making it ideal for indoor and outdoor harsh industrial environments.
In-stock
Heavy-duty enclosure, available in stock, supports up to 600 HP at 460V, providing quick deployment for high-power industrial applications.
Ready-to-Use Package
Plug-and-play design for immediate use, minimizes setup time and provides quick integration into operations.
Smart Door
- Door Mounted Keypad
- Emergency Stop Button
- Local/Off/Remote Switch
- Start/Stop Button
- Pilot Lights
- Motor Run (Green)
- Power On (White)
- X-Line Enabled (Green)
- Starter Fault (Red)
- E-Stop Fault (Red)
- External Interlock (Red)

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]