17Apr 2026

What are the NEMA® and IP enclosure ratings for the AS3?

  • 230 V, Heavy Duty (HD): NEMA 1 / IP20 up to 50 HP; IP00 above 50 HP
  • 230 V, Normal Duty (ND): NEMA 1 / IP20 up to 60 HP; IP00 above 60 HP
  • 460 V, Heavy Duty (HD): NEMA 1 / IP20 up to 100 HP; IP00 above 100 HP
  • 460 V, Normal Duty (ND): NEMA 1 / IP20 up to 125 HP; IP00 above 125 HP

Stories Not Found

Stories Not Found

Scroll to Top