17Apr 2026

Are dynamic braking transistors standard on AS3 drives?

Yes, dynamic braking transistors are standard on the following models:

  • 230 V units up to 50 HP Heavy Duty (HD) / 60 HP Normal Duty (ND)
  • 460 V units up to 100 HP HD / 125 HP ND
  • 460 V 250 HP HD / 350 HP ND model

All other AS3 models require the dynamic braking transistor option to be installed.

Stories Not Found

Stories Not Found

Scroll to Top