An adjustable speed drive (ASD) regulates motor speed to match actual load requirements, which can lead to substantial energy savings, often up to 70% in variable torque applications such as fans and pumps.
Beyond energy efficiency, ASDs provide improved process control, motor overload protection, unlimited starting capability, and reduced mechanical and electrical stress. These benefits can help extend motor life and lower maintenance requirements in AC motor systems.