The Environmental Monitoring Device (EMD) serves as an essential auxiliary device specifically designed for Toshiba’s RemotEye® Series, significantly enhancing the remote monitoring capabilities related to various environmental conditions. Once the EMD is properly installed, it can deliver real-time, comprehensive monitoring of critical environmental parameters such as temperature, humidity, and several other vital metrics through two user-defined dry contact inputs. These conditions can be monitored seamlessly via the RemotEye® web interface (HTTP), as well as through SNMP, Modbus® TCP/RTU, and BACnet/IP protocols.
By integrating the EMD and the Environmental Sensor Pack with RemotEye® solutions, users can ensure comprehensive environmental oversight, receive real-time notifications, and facilitate prompt responses to safeguard the UPS and ESS systems while maintaining optimal operational conditions. This combination allows for tailored monitoring solutions to meet specific environmental needs and enhance overall system reliability.