TE3

Skip image slider

The Toshiba TE3 low voltage motor starter series is a top-tier, digitally programmable solid-state starter tailored for diverse industrial applications. Engineered for heavy-duty performance and advanced motor protection, the TE3 excels in demanding environments. Its standout features include an intelligent Energy Recovery System (iERS) for enhanced energy efficiency, a removable 3.5” color touch screen with IP66/N4X rating, and 42 smart application profiles for quick setup within a minute. The TE3’s reliable performance and efficiency is an optimal solution for industries like oil & gas, HVAC, and manufacturing.

Overview

Easy Setup & Tuning

Full-featured, multilingual display, auto-configuration, quick setup with built-in application profiles, dynamic load tuning, and intuitive software for commissioning, diagnostics, and troubleshooting.

 

Dedicated Application Features & Functions

Optimizes motor performance with closed-loop torque/current ramping for smooth acceleration, voltage ramping with current limit for large horsepower applications, advanced soft stop controls to prevent water hammer, and the Auo Pedestal feature to manage dynamic fan operations.

 

Motor Protection, Measurement & Analysis Functions

Motor overload protection with intelligent thermal memory, extensive event logging for fault analysis, and continuous soft starter and motor data monitoring providing optimal performance and reliability.

 

Energy Savings & Efficiency

Intelligent Energy Recovery System (iERS), is an advanced motor control technology. It reduces energy consumption, minimizes running costs and downtime, and meets corporate social responsibility goals by adjusting power consumption based on load requirements and continuously monitoring and optimizing motor performance.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Scroll to Top