21Apr 2026

Where are the Standard Parameter Groups located?

 

  • F1XX – Input/Output parameters (Motor OL 2, 3, and 4)

 

 

  • F2XX – Frequency parameters (scaling, DC injection, jog, motorized potentiometer, jump frequency, preset speeds)

 

 

  • F3XX – Operation parameters (auto restart, retry, DBR, carrier frequency, brake function, PID, tachometer, sleep functions)

 

 

  • F4XX – Motor parameters (torque boost, tuning, load sharing, analog input bias and gain)

 

 

  • F5XX – Accel/Decel parameters (pattern run, shock monitoring)

 

 

  • F6XX – Protection parameters (stall, emergency stop, phase loss, undercurrent, under/over torque, cooling fan, cumulative runtime, under/over voltage, AM/FM terminals, pulse train)

 

 

  • F7XX – Panel parameters (% or V/A selection, multipliers, monitor modes, panel operation, passwords, trace, easy settings, start screen)

 

 

  • F8XX – RS‑485 communication parameters

 

 

  • F9XX – Preventive maintenance parameters

 

Stories Not Found

Stories Not Found

Scroll to Top