Toshiba’s 841 Medium-Voltage motor series offers exceptional performance, reliability, and energy efficiency for demanding industrial environments. Meeting and exceeding IEEE Std. 841™ specifications, these motors feature heavy-duty designs, IP55-rated protection, and NEMA Premium® Efficiency to reduce costs and enhance durability. Certified for Class I, Division 2 hazardous locations, they are ideal for critical applications in Oil & Gas, Mining & Mineral, and Pulp & Paper industries, providing long-lasting, low-maintenance solutions for harsh conditions.
- Products
- Medium Voltage Totally Enclosed
- Motors
- Totally Enclosed 841
Search by Rating
Overview
Specifications
Download Center
Training
Overview
841 Features
Quiet Operation
Operates at low noise levels of 90 dBA (measured from one meter), reducing acoustic interference in various environments.
Precision Vibration Limits
Features controlled vibration specifications: 0.08 in/s for 2, 4, and 6 poles, and 0.06 in/s for 8 poles. These parameters aim to minimize wear and improve operational stability.
Hazardous Area Compliance
Designed for Class I, Division 2, and Zone 2 environments, compatible with sine wave and inverter (ASD) power sources to meet safety and performance standards.
Enhanced Durability
Includes a rust-inhibitive coating system and a corrosion-resistant automatic drain fitting to support use in demanding conditions.
Precise Installation
Engineered with 0.005-inch foot flatness to facilitate stable alignment and potentially reduce vibration during operation. Verified as part of the quality process.
Ingress Protection
The IP55 robust design effectively prevents the ingress of humidity, dust, dirt, and other environmental contaminants, providing reliable operation even in challenging conditions.
Petrochem Severe Duty
Sealing and Protection
Non-contacting labyrinth seals on both bearings, gasketed main t-box & auxiliary t-box, lead separator gaskets, and corrosion-resistant drain & breather at the lowest part of the motor frame & inside main t-box enhance the reliability and durability by providing effective sealing and protection reducing maintenance and preventing costly downtime.
Insulation System
Designed to withstand an immersion test in accordance with NEMA® MG 1, demonstrating proven resistance to moisture penetration for reliable performance in demanding conditions.
Safety
Grounding is prioritized, with grounding lugs installed on the motor frame and inside the main terminal box. These lugs provide a safe path for stray electrical currents to dissipate into the ground, preventing the motor frame from becoming energized.
Testing and Standards
Adhering to rigorous testing and standards, this series undergoes Non-Witnessed Routine Testing per IEEE 112, verifies efficiency, power output, and operational stability while actively identifying manufacturing defects or inconsistencies early, guaranteeing that only high-quality motors reach the market.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]