Toshiba’s T300MV2 medium voltage adjustable speed drive combines cutting-edge technology with a streamlined design to deliver a powerful solution for enhancing productivity and efficiency in industrial and commercial applications. Equipped with advanced multi-level Pulse Width Modulation (PWM) with Neutral-Point Clamping (NPC) technology, the T300MV2 offers a compact footprint, a reduced component count, and sophisticated safety features. Backed by comprehensive US-based training and support, the T300MV2 stands out as an exceptional choice for maximizing efficiency and reliability in demanding industrial environments.
- Products
- Drives
- Medium Voltage Drives
- T300MV2® General Purpose
Search by Rating
Overview
Specifications
Download Center
Training
Overview
Three Cables In, Three Cables Out
Control and cooling fan power are derived internally, eliminating the need for secondary power sources and simplifying installation.
Input Control Disconnect
Enhances system safety with a pad-lockable input disconnect switch interlocked with a vacuum contactor, ensuring secure and reliable operation. A verification window allows clear confirmation of the switch’s disconnect position, providing an additional layer of safety for maintenance and access.
Integrated Isolation Transformer
Reduces overall harmonics to meet or exceed IEEE 519- 2014 standards using a phase shifting transformer. The integral transformer simplifies design and minimizes the overall footprint, offering a more efficient and compact solution.
Pre-charge Circuit
Reduces inrush current to the transformer and capacitors, reducing stress on components and extending their lifespan.
Synchronous Motor Transfer Capable
Enables control of multiple motors using a single drive, providing smooth transitions between drive and utility power by eliminating current and torque transients.
Multi-level Output Waveform
Applies to existing motors without need for additional filters. No Neutral Point Shift. Elimination of specialty VFD rated cables.
Oil Filled Capacitors
Rated for a 20-year life expectancy, these capacitors reduce the need for frequent replacements, resulting in lower overall costs.
Versatile Control Interface
Offers ten digital input/outputs and three analog input/outputs (with the ability to expand up to eight outputs). Each input/output can be programmed for various functions for ultimate flexibility.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training