Toshiba’s T300BMV2 indoor medium voltage adjustable speed drive is a cost-effective solution that integrates Toshiba’s latest MV2 digital control platform with advanced technology. Utilizing aluminum magnetics and multi-level Pulse Width Modulation (PWM) with Neutral-Point Clamping (NPC) technology, the T300BMV2 offers a reduced component count, smaller footprint, and lower overall costs. It features an advanced enclosure design and power section topology, with an optional input controller that includes an isolation switch, input fuses, and a vacuum contactor.
- Products
- Drives
- Medium Voltage Drives
- T300BMV2® General Purpose
Search by Rating
Overview
Specifications
Download Center
Training
Overview
Innovative Small Footprint Design
Decreases component count and reduces overall costs, delivering an economical solution suitable for a wide range of applications.
24-Pulse Aluminum-Wound Isolation Transformer
Provides phase-shift cancellation capabilities, helping to eliminate issues involving harmonic injections into bus-fed equipment. As a result, the T300BMV2 resembles a linear load on the incoming AC line.
Five-Level PWM Output
Closely simulates a true sine wave by employing several layers of switching devices to provide a smooth output waveform to the motor, virtually eliminating motor failures caused by insulation stress and long lead-length issues. These output waveforms are friendly to existing non-inverter duty motors without a need to upgrade the motor.
Medium Voltage IGBT Technology
Consistently proven as the most reliable and high-performing method of speed control in Toshiba adjustable speed drives. Toshiba has successfully developed, refined, and mastered this technology. The T300BMV2 combines cutting-edge transistor technology with a robust multi-level topology, all managed by one of the fastest industrial processors available, enhancing performance and reliability.
Control Interface
Four digital inputs/outputs and one analog input/output. Each input/output can be programmed for various functions for ultimate flexibility.
Plain-English LCD Electronic Operator Interface (EOI)
Provides quick, user-friendly programming with intuitive controls. Faults are logged with precise date and time stamps for easy troubleshooting.
Toshiba’s MVD Trace Tool Software
Engineered to extract and compress comprehensive operating data at the moment of a fault, generating a detailed traceback data file. This file enables users to conduct in-depth fault analysis and can be submitted for remote diagnosis and support.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training