RemotEye® ESS

RemotEye® ESS IIoT (Industrial Internet of Things) network card is a complete monitoring solution for the Toshiba SCiB™ Energy Storage Systems (ESS). It is designed for easy integration to different management systems over the most common universal protocols to improve business uptime. It includes Ethernet and RS-485 (2-wire) interfaces to allow compatibility to different network architectures. With its embedded web server, it allows monitoring of the SCiB™ ESS in real-time without a management system and provides easy management of the RemotEye® ESS itself. The web app is accessible via any of the latest available web browsers.

RemotEye® ESS is designed to monitor overall status remotely, collect data for analytical purposes, helping to mitigate downtime by providing instantaneous access to data and system status. RemotEye® ESS offers innovative features including automatic firmware updates, Modbus TCP multi-thread, simultaneous protocols capabilities, and a comprehensive web app to facilitate monitoring of the overall system.

Video: Toshiba RemotEye ® ESS Monitoring Device

Overview

Features:

  • Real-time SCiB™ ESS health monitoring
  • SCiB™ Module & Cell level monitoring
  • Key performance analytics
  • User-friendly interface
  • Access to ESS historical events
  • Simplified firmware upgrade process
  • RS-485 interface with multi-drop support
  • Compatible with Environmental Monitoring Device (EMD) for temperature and humidity monitoring
  • Auto-sensing 10/100 Mbps fast Ethernet network port
  • Supports Modbus TCP/RTU protocol.
  • Supports DHCP for automatic IP address.
  • Supports HTTP/S web app.
  • Email notifications.
  • History logs
  • Multi-user profile logins to web app
  • Supports BACnet/IP protocol.
  • Supports SNMP protocol.
  • IIoT Connectivity to Toshiba Monitoring System*

*This feature will be available via future firmware updates

Innovative Features:

  • Automatic firmware updates for easier maintenance
  • Built-in web server accessible via a web browser
  • Environmental Monitoring Device available for real-time temperature and humidity monitoring
  • Custom reminders can be programmed for preventative maintenance.
  • Multi-profile web app login
  • Seamless integration with RemotEye® 4 that allows to view the UPS status.
  • Modbus TCP multi-thread support for hot, warm, and cold failover BMS configurations

Added Security:

  • SSHv2 for secure connection to ensure data transmitted over the network is protected when connected to management console.
  • HTTPS for encryption connection to web app
  • Built-in firewall to block specific IP address and ranges.
  • RADIUS support for remote authentication

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    No Training Data Available

    [related_post_acf]
    Scroll to Top