OTT/IPTV

Next Generation SSD-Based Edge Streaming Server

ExaEdge™ by Toshiba is a next generation SSD-based edge streaming server with extra low power consumption. It allows you to stream large numbers of concurrent high quality video streaming sessions with low host CPU and memory resource utilization. To put it simply, a high end performance with a more green approach.

Overview

Highlights:

  • World’s first(1) Direct SSD-to-IP Embedded Hardware Technology
  • Flexibility to Operate as a Cache Server and/or Multiscreen Streaming Server
  • 4 ports of 10GBASE-SR Interface
  • 3.8 TB of Toshiba SSD
  • More than 36 Gbps of Actual Data Throughput
  • Redundancy at SSD Level with Proprietary RAID System
  • Compact-size 2RU Server
  • Up to 64,000 Simultaneous Sessions from 1 Box.
  • Upgradable Toshiba SSD Technology
  • Seamless Driver/Linux API Integration
  • Native Linux® Support
  • Save Space and Power Consumption
  • Competitive price with legacy server.

Starting with Storage

Toshiba is committed to enabling product breakthroughs with advanced, reliable electronic components and responsive customer care.

 

Cutting Edge Technology

ExaEdge™ adopts Toshiba’s NPEngine™, the world’s first direct SSD-to-IP embedded hardware technology.

 

ExaEdge™ ExaEdge offers direct storage access from SSD as an embedded hardware solution, in 2RU compact-size server. The resulting performance is capable of sending up to 64,000 simultaneous sessions with the total host CPU usage at less than 12%. This level allows the host CPU to perform other processes such as logging, monitoring, and repackaging wit greater efficiency.

ExaEdge™ can boost performance leading to 70% and 77% saving in space and power consumption respectively. This technology is built seamlessly under a standard Linux environment, offering full flexibility for third party applications to run like any other Linux legacy server.

 

Cache Server vs Streaming Server

Modern video distribution over IP, like OTT streaming, leverage the existing HTTP-based caching functionalities. Unlike the traditional IPTV network which is basically adopting specialized network architectures, in adaptive bitrate scenarios HTTP chunks can be cached by traditional cache server at the edge to be then redistributed with lower latency.

 

ExaEdge™ is developed to function as both a caching and streaming server. Thanks to the full flexibility of our driver and API integration, you could adopt various third party streaming and/or caching software to benefit from our high speed SSD-to-IP engine. Whether you are a large scale CDN company requiring efficient caching, Telco/Cable company developing your own in-house CDN, or a small-scale video streaming service provider who needs an all-in-one box, you can leverage your existing network by choosing the best combination without having to stick to one proprietary system.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    No document available!!!

    Training

    No Training Data Available

    [related_post_acf]
    Scroll to Top