Toshiba’s MTX® NEMA 3R outdoor medium voltage adjustable speed drive features an advanced enclosure design and power section topology. As the world’s first medium voltage drive specifically designed for outdoor installation, the MTX is engineered for remote applications or locations where a building does not exist. It can be mounted virtually anywhere, from jungles to deserts, eliminating the need for indoor floor space. The MTX is an excellent option for extreme environmental conditions and challenging remote installations.
- Products
- Drives
- Medium Voltage Drives
- MTX® Outdoor
Search by Rating
Overview
Specifications
Download Center
Training
Overview
Lower Cost of Ownership
Eliminates the expense of integrating drives into buildings and the need for building air conditioning units, resulting in significant lifetime operational cost savings by removing the necessity for air handling units.
Outdoor Enclosure Design
A hybrid enclosure featuring a force-air cooled drive cabinet and a convection-cooled transformer cabinet, enabling reliable operation in temperatures ranging from -20°C to 50°C.
Integrated Isolation Transformer
Reduces overall harmonics to meet or exceed IEEE 519-2014 standards using a phase shifting transformer. The integral transformer simplifies design and minimizes the overall footprint, offering a more efficient and compact solution.
Synchronous Motor Transfer
Enables control of multiple motors using a single drive, providing smooth transitions between drive and utility power by eliminating current and torque transients.
Three Cables In, Three Cables Out
Control and cooling fan power are derived internally, eliminating the need for secondary power sources and simplifying installation.
Versatile Control Interface
Offers eight digital inputs, six digital outputs, two analog inputs, and eight analog outputs (with the ability to expand up to eight outputs). Each input/output can be programmed for various functions for ultimate flexibility.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]