The LF511 Capacitance Sanitary electromagnetic flow meter is designed for demanding hygienic applications and offers an exclusive ultra-low conductivity specification of 0.01 µS/cm at flow rates up to 9.84 ft/s. This makes it suitable for both standard and ultra-low conductivity service. Sanitary flowmeters must be structured in such a way that operation and handling is simple, easy and thorough for the purpose of sanitary control such as cleaning (CIP/SIP), sterilization and drying.
Application examples are cement, grout, return condensate, etc.
The capacitance type Electromagnetic flowmeter, model LF511/LF541employs the surface electrode system outside the alumina ceramic tube, therefore, the electrodes do not come in contact with the process fluid. Its unique technology and mechanical design, make it available for use not only on conventional applications but also on new applications such as low conductivity, abrasive and high concentration slurry.
With a thermal shock tolerance of 302 °F (150 °C) in just 0.5 seconds, delivering robust performance in dynamic sanitary processing conditions.