Extensive monitoring and operation functions ensure an advanced operation environment. Monitoring screens have a hierarchical (or top-down) design where the user starts from higher-level screens and moves to the screens lower in the hierarchy to find the information to be monitored. Related data can be quickly displayed. Multiple monitoring screens are linked for display purposes so that information can be monitored and analyzed from several perspectives.
- Products
- Distributed Control Systems (DCS)
- Industrial Automation
- Human Machine Interface-OIS-DS
Overview
Specifications
Download Center
Training
Overview
OIS-DS
OIS-DS, Operator Interface Station, is the interface for the TOSDIC™-CIE DS/nV system recommended for the industrial PC FA3100 series platform or other Windows® 10 computers.
In the Toshiba OIS-DS system, the OIS-DS reads and writes data directly to and from the controllers. The server is only used for historical data, such as trends and historical alarms. If the server fails, the operator still has control of the process through the OIS-DS interface.
Prompt and Accurate Screen Operations
Easy-to-Navigate Screen Operation.
Monitoring screens have a hierarchical (or top-down) structure for easy-to-find information. Related data can be quickly displayed. Multiple monitoring screens are linked for display purposes to monitor and analyze information from several perspectives.
Easy System Configuration, Reduced Engineering Time
In TOSDIC-CIE DS, the process database server (controller) and the process data reference client part (a human interface: OIS-DS) are separated. If the process data is registered on the controller side, registering the same process data in the OIS-DS side is unnecessary, unlike other SCADA packages.
When OIS-DS is connected with the control network of TOSDIC-CIE DS, OIS-DS communicates with the process database registered to the controller and provides the process data access method to the user. As a result, the engineering time required for the system construction can be reduced due to the flexible configuration environment and improves as the plant scale becomes larger.
SVR-DS
SVR-DS, Server Station, is a data server that stores several data of the TOSDIC™-CIE DS/nv system and supplies those data to OIS-DSand the EWS. Toshiba industrial PC FA3100 series is recommended as the platform.
Redundancy
SVR-DS databases are as follows. The SVR-DS redundant function duplicates each database. Therefore, data loss due to equipment troubles can be prevented.
- Historical database – Collects and stores process data and history data.
- Report database – Collects and stores report data of operations.
- Network database – Collects and stores system status data and application data.
Control of application programs
The SVR-DS redundant function duplicates each database; therefore, data loss due to equipment troubles can be prevented. SVR-DS controls the user application programs; thus OIS-DS can monitor the conditions of application programs. For the control corresponding the event that happens in the system, the TOSDIC™-CIE DS/nv system works more efficiently. SVR-DS plays an intermediary role between TOSDIC™-CIE DS/nv system and other information systems.
EWS
ONS, Open Network Service, is an open protocol for the access to process tags of TOSDIC™-CIE DS/nv system. EWS, Engineering Work Station, is an environment for the high-level applications and system interfaces that use ONS.Toshiba industrial PC FA3100 series is recommended as the platform.
Seamless Connection to Information Systems
To increase a plant’s operation rate and productivity through mutual connection among information systems such as reports, production planning, and process management, TOSDIC™-CIE DS/nv system provides an open environment for application development. In addition, the widely adopted OPC interface is supported to enable seamless integration with information systems.
High-Level Maintenance Supported by Station Monitoring
EWS is a station monitored by the TOSDIC™-CIE DS/nv system. Thus, equipment troubles such as node down are detectable by OIS-DS, like the other stations. The reduction of MTTR (Mean Time To Repair) contributes to the high operation rate of the whole plant.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]