Toshiba’s High Torque 587 Frame motors are designed to thrive in the unforgiving conditions of cement, mining, and aggregate applications. Delivering exceptionally high torque during startup and increased load demand periods, the IP55-rated enclosure is protected against moisture and contaminants even in dirty, dusty, and humid environments, providing reliable performance. The robust construction of the heavy-duty cast-iron frame, brackets, and terminal box enhance their ruggedness. Manufactured with an unwavering commitment to quality, the High Torque 587 Frame series is a preferred choice for industries that demand durability in demanding applications.
- Products
- Medium Voltage Totally Enclosed
- Motors
- High Torque 587 Frame
Search by Rating
Overview
Specifications
Download Center
Training
Overview
High-Torque Design
Design C Torque Output delivers a minimum Locked Rotor Torque of 200%, providing exceptional starting capability to handle difficult-to-start loads with ease. With a minimum Breakdown Torque of 200%, it powers through peak load demands, delivering reliable performance in heavy-duty applications.
Multi-Mount Terminal Box Design
The terminal box is engineered for maximum flexibility, enabling quick and straightforward field adjustments to accommodate F1, F2, or F3 mounting positions.
Rugged Construction
Cast iron finned frame and bearing brackets, a fabricated steel fan cover, and a low-noise fan are paired with a corrosion-resistant, severe-duty coating system that uses an alkyd resin primer and an acrylic enamel finish, provides protection in demanding outdoor environments.
Multiple Frame Mounting Capabilities
Features multi-mount capability for drop-in replacement, including dual mount S-586/587 and quad-mount B-587/588/589/5810, with horizontal and vertical mounting options. Includes vertical jacking bolts, four-position dowel holes, and ample clearance between the box and floor for easy connection.
Ingress Protection
The IP55 robust design effectively prevents the ingress of humidity, dust, dirt, and other environmental contaminants, providing reliable operation even in challenging conditions.
Oversized Bearings
Oversized 300 series bearings on both drive and non-drive ends enhance durability and extend motor service life.
Thermal Protection
Embedded 100 Ω platinum stator RTDs, two per phase terminated in an auxiliary box, help protect the motor’s insulation system from excessive heat and unsafe operation.
Humidity Protection
120V space heater is included in all frames.
Vibration Provisions
Designed for mounting vibration sensors (1/4” NPT) on each bearing bracket.
Drive Duty Compatibility
The insulation meets NEMA MG1 Part 31 standards. It can be paired with a UL-Listed Medium Voltage Drive, which features a motor-friendly multiphase neutral point clamped output.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]