G9400 Series UPS

The Toshiba G9400 Series Uninterruptible Power System (UPS) elevates a modular design with exceptional efficiency, reliability, and performance compared to its predecessor the G9000 Series Mega Watt models. Incorporating the latest 7th generation Carrier Stored Trench Bi-Polar Transistor (CSTBT) IGBT technology, the G9400 Series offers high power density within a compact footprint and achieves 97% online efficiency across various loads. The modular design allows for built-in redundancy, making it an ideal choice for large Colocation or Hyper-Scale Data Centers worldwide. 

Overview

Key Features:

  • Available in 60Hz / 480V / 1200kVA, 1600kVA, and 2000kVA models
  • For global applications, also available in 60 / 50Hz / 380 to 415V / 1050kVA, 1400kVA, and 1750kVA models
  • Parallel power module design for built-in redundancy and continuous power protection
  • Input and Output cabinet allows for ample space to route power conductors from top or bottom.
  • Easily parallels up to six units for capacity or N+x redundancy, with built-in parallel monitoring.
  • Self-load test eliminates the need for costly external load banks during startup and maintenance.
  • Remote monitoring via Toshiba’s RemotEye® secure IoT multi-protocol card
  • Compatible with various Energy Storage Systems (ESS) including VRLA, NiCad, and Toshiba’s safe and reliable SCiB™ lithium titanium oxide batteries.
  • Assembled in USA
  • Three-year onsite warranty for lower cost of ownership

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training
    [related_post_acf]

    Search by Rating

    Scroll to Top