G9000 Series 100-1050kVA

The highly reliable and robust G9000 Series 480V 3 wire + ground monolithic topology UPS comes in model capacities of 100kVA, 160kVA, 225kVA, 300kVA, 500kVA, 750kVA, and 1050kVA. Featuring Toshiba’s advanced IGBT technology in the rectifier/converter, DC/DC chopper, and inverter circuits, the G9000 achieves up to 97% efficiency at 50-100% loads and over 94% on loads down to 20% ideal for N+1 parallel systems. The G9000 supports stand-alone or parallel configurations of up to 4 units (100-225kVA) or 8 units (300-750kVA) without needing special switchgear cabinets a perfect fit for Small to large scale Data Centers.

The G9000 Series includes a highest in the industry three-year onsite warranty.

Overview
  • True On Line, Double-Conversion VFI UPS
  • 5th Generation Carrier Stored Trench Bi-Polar Transistors Designed Specifically for UPS
  • Input Power Factor > 0.99
  • Input Voltage Range +15%, -20% (Without Utilizing Batteries).
  • Generator Friendly
  • Up to 97% Efficiency for Lower Operational Cost.
  • Accepts 0 to 100% load steps without waveform distortion.
  • Compatible with various Energy Storage Systems (ESS) including VRLA, NiCad, and Toshiba’s safe and reliable SCiB™ lithium titanium oxide batteries.
  • Remote monitoring via Toshiba’s RemotEye® secure IIoT multi-protocol card
  • Three-year onsite warranty for lower cost of ownership

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    Search by Rating

    Scroll to Top