Toshiba’s EQP Global® Close-Coupled Pump motor series is engineered to meet the demands of fluid handling applications. With a heavy-duty flange design and oversized 300 series bearings, it provides robust support to the pump unit. The series boasts an IP55 rating for protection against moisture and contaminants, making it ideal for severe environments. Its heavy-duty cast-iron frame, bearing brackets, and conduit box construction augment durability.
- Products
- Low Voltage Definite Purpose
- Motors
- EQP Global® Close-Coupled Pump
Search by Rating
Overview
Specifications
Download Center
Training
Overview
Application Specific Design
JM/JP shaft dimensions provide a precise fit between the motor and pump, eliminating the need for additional adapters and reducing installation complexity. Enhancing system efficiency reduces wear and extends the service life of both the motor and pump, leading to lower maintenance costs.
Dual-Frequency Rated
With a standard dual-rating nameplate directly mounted on the motor, the 50/60 Hz design allows for easy drop-in replacement in a wide range of locations globally.
Ingress Protection
The IP55 robust design effectively prevents the ingress of humidity, dust, dirt, and other environmental contaminants, ensuring reliable operation even in challenging conditions.
Inverter Duty Rated
Designed for use with adjustable speed drives (ASD) for energy savings at optimum fan speed, it features an insulation system that meets NEMA MG1 Part 31 standards, can withstand sharp voltage spikes up to 2000 V in 0.1 μs, and provides speed ranges of up to 60:1 Variable Torque and 10:1 Constant Torque in Class I Division 2 environments.
Low Vibration
By exceeding NEMA® vibration requirements, mechanical integrity, and stability are preserved, extending motor and bearing life and reducing downtime for more reliable and efficient operation.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.