Environmental Monitoring Device (EMD) Gen 2

Introducing EMD Gen 2: smarter, real-time environmental monitoring for your critical spaces. 

  • Continuous insights: Track temperature and humidity in real time to protect equipment and maintain ideal conditions. 
  • Flexible integrations: Two configurable digital inputs connect to external sensors—door, smoke, motion, or liquid—supporting both normally open and normally closed setups. 
  • Scalable coverage: Daisy chain up to eight EMD Gen 2 units for broader monitoring across racks, rooms, or sites. 
  • Seamless compatibility: Works exclusively with RemotEye 5 (UPS IIoT network card) and RemotEye ESS 2 (ESS IIoT network card) to deliver unified visibility, alerts, and data logging. 
Overview

Why EMD Gen 2: 

  • Early warning alerts reduce downtime and prevent damage. 
  • Easy expansion as your environment grows. 
  • Keep track of environmental conditions in real-time. 
  • Simple installation and configuration via RemotEye platforms. 
  • Set specific temperature and humidity thresholds for alarm notifications 
  • Two user-defined contacts per EMD Gen 2 for additional environmental monitoring, especially effective when paired with the EMD sensor pack (Part Number: RMTI-EMD-SENSORS) 
  • Receive automated event notifications for EMD status and events via Email, HTTP, SNMP, Modbus TCP/RTU, and BACnet/IP. 
  • Reliable performance for IT rooms, data centers, edge sites, and industrial environments. 

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    No Training Data Available

    [related_post_acf]

    Search by Rating

    Scroll to Top