The Toshiba EQP Global® 841 motor series is designed to meet and exceed the requirements of the petrochemical industry’s 841 specifications. With a totally enclosed fan cooled (TEFC) design, its robust construction extends operating life and minimizes maintenance and downtime. The EQP Global 841 series includes enhanced features such as labyrinth seals on both ends, providing an IP56 rating that protects against moisture and contaminants entering the enclosure. With a complete heavy-duty cast-iron construction, these motors are well-suited for severe environments. Manufactured with a commitment to quality, the EQP Global 841 series delivers exceptional performance and reliability in demanding applications.
- Products
- Low Voltage General Purpose
- Motors
- EQP Global® 841
Search by Rating
Overview
Specifications
Download Center
Training
Overview
C-5 Rated Inter-Lamination Material
Utilizing stator and rotor laminations, the motor is designed to withstand burnout temperatures exceeding 1000°F. These materials enhance thermal efficiency and offer superior rewindability for long-lasting performance.
Heavy-Duty Construction
The EQP Global series features a robust cast iron design that enhances stability and prevents common mechanical failures. This durable construction includes increased ribbing in the end bells, maximized surface area at connection points, and deep bearing pockets for added strength and reliability.
High Torque Output
Engineered to meet or exceed NEMA® Design B torque levels, it delivers high torque performance that prevents stalling under heavy loads and protects against electrical issues such as voltage sags
Ingress Protection
Labyrinth seals on both ends provide IP56 protection, making the IEEE 841 motors suitable for dusty environments and highly resistant to water, enhancing reliability and longevity in demanding applications.
Insulation with Wide Thermal Capability
Class F-rated insulation system with Class H varnish and magnet wire, along with a low-temperature rise at rated conditions, provides large thermal margins for extended life and reliability. The life of the insulation doubles for every 10 degrees run below the insulation rating.
Inverter Duty Rated
Designed for use with adjustable speed drives (ASD) for energy savings at optimum fan speed, it features an insulation system that meets NEMA MG1 Part 31 standards, can withstand sharp voltage spikes up to 2000 V in 0.1 μs, and provides speed ranges of up to 60:1 Variable Torque and 10:1 Constant Torque in Class I Division 2 environments.
Low Vibration
By exceeding NEMA® vibration requirements, mechanical integrity, and stability are preserved, extending motor and bearing life and reducing downtime for more reliable and efficient operation.
Multi-Mounting Options
Multiple drain plug provisions on the brackets, frame, and conduit box provide proper drainage across vertical and horizontal mounting positions.
Oversized Bearings
Oversized 300 series bearings on both the drive and non-drive ends are used to enhance durability in diverse operating conditions, significantly extending motor service life and minimizing the risk of premature failure. These robust bearings enable the motor to last up to ten times longer than those with smaller bearings.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.

Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.