The 3000 SP Series UPS is a modular, high-performance Uninterruptible Power System (UPS) designed for reliable backup power in critical applications. Available in 6kVA/kW, 12kVA/kW, 18kVA/kW, and 24kVA/kW capacities, it features online double-conversion topology with Voltage and Frequency Independent (VFI) operation for ultimate power protection. Its modular design allows scalability from 6kVA to 24kVA in 6kVA increments, with hot-swappable power and battery modules for easy maintenance. The 3000 SP Series UPS delivers high efficiency in both online mode and ECO Mode. With the embedded RemotEye® 5 remote monitoring, it offers enhanced visibility and control, making it an ideal power protection solution for small to medium-sized applications.
- Products
- Power Electronics
- Single Phase UPS
- Uninterruptible Power Systems
- 3000 SP Series UPS
Product Highlights:
- Available in 6kVA/6kW, 12kVA/12kW, 18kVA/18kW, 24kVA/24kW
- Modular with hot-swappable for ease of power expansion, installation, maintenance or redundancy.
- True double-conversion
- 8 Universal slots for both UPS Power Module and Battery Module
- Unity Output Power Factor (kVA = kW)
- 50Hz/60Hz frequency converter mode
- Up to 98% efficiency in ECO mode
- 10” LCD touch display
- Included RemotEye IIOT ® Network Interface Card for Remote Monitoring/Control
- Optional Environmental Monitoring Device
- Three-Year Warranty for Lower Cost of Ownership

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.