The Toshiba SCiB™ Lithium Titanium Oxide (LTO) battery technology Energy Storage System (ESS) offers a Safe, long-life, high-power density solution for the critical power UPS. SCiB™ ESS models are available in 480V, 288V, and 125V configurations. The SCiB™ ESS cabinets can be paralleled to match UPS capacity or application specific battery backup runtimes. The 125V SCiB™ ESS model is capable of standalone 125VDC applications with optional internal charger.

Search by Rating

125VDC SCiB™ ESS

288VDC SCiB™ ESS

480VDC SCiB™ ESS

Environmental Monitoring Device (EMD)

Environmental Monitoring Device (EMD) Gen 2

RemotEye® ESS

RemotEye® HMI

Search by Rating

Scroll to Top