- Products
- Control Gear
Control Gear
Toshiba’s Control Gear combines the robust performance of Metal-Clad Switchgear with the adaptability of Metal-Enclosed JK Motor Control Centers (JK MCC), delivering a unified solution for power distribution and motor control. Built with precision-engineered vacuum breakers and contactors manufactured in Houston, Texas, the system accommodates ratings up to 7.2kV and 3000A, offering flexibility across a wide range of applications.
The HVK/VK vacuum breakers in the Switchgear provide centralized control and protection for equipment and circuits. Designed with a compact form factor, they accommodate multiple power supplies, including emergency generators, within a streamlined layout. JK MCCs enhance system functionality by housing Solid State Starters and Variable Frequency Drives (VFDs), serving as feeders for transformers, power factor correction capacitors, or Synchronous Transfer (Sync-Xfer) applications. The Sync-Xfer system facilitates precise transitions of motor power between variable frequency drives and utility power, enabling efficient and flexible operation in demanding environments.
Toshiba Control Gear represents an integrated approach to efficient and versatile power management.