15May 2023

Toshiba Introduces the New EQP Global® Critical Cooling Motor

Delivering Quality and Reliability for Critical Cooling Applications

HOUSTON, TX – May 15, 2023 – Toshiba International Corporation (TIC) introduces the new EQP Global® Critical Cooling Motor designed to increase operational life and reduce maintenance costs in critical environments. These motors offer the quality and reliability required by data centers, hospitals, and other critical cooling operations and operate in applications such as fan arrays where the motors are hard to access and require minimal maintenance for the lifetime of the product. The use of insulated bearings on both ends of the motor optimizes motor performance and protection when used in variable speed drive applications

Toshiba motors continue to be a preferred option for users needing increased operational life and reduced maintenance costs and for users needing to avoid costly downtime and repairs.

Critical Cooling Design Features:
• Total Enclosed Air-Over
• Insulated Bearings on DE & ODE
• Horizontal or Vertical Mounting
• 60 Hz: 230/460 or 575 V; Three-Phase
• 1.15 Service Factor
• NEMA Design B
• Class F Insulation Exceeds NEMA MG1 Part 31
• Inverter Duty: 60:1 VT, 20:1 CT
• IP55 Protection
• Cast Iron Conduit Box, Frame & Bearing Brackets
• Corrosive-Resistant Severe Duty Paint System

 

About Toshiba International Corporation
Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions – Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.

Scroll to Top