FAQs

What types of motors does Toshiba offer?

Toshiba provides a broad range of general-purpose and definite-purpose motors engineered for industrial applications. Our product lineup includes:

  • Low Voltage Motors: ½ – 800 HP, 230 – 575 V
  • Medium Voltage Motors: 100 – 134,000 HP, 2,300 – 13,800 V

Can I use a drive on single-phase power?

Yes. A three-phase output waveform can be produced from a single-phase input. The drive must be de-rated for single-phase operation by selecting a model rated at approximately twice the motor’s horsepower. For detailed guidance on these applications, contact TIC-Service@toshiba.com.

 

Scroll to Top