Our Custom Modification Program is the ideal solution. First, our TIC engineers assess your original project drawings and PLC logic to fully understand your application. They then update the program to work with a new Toshiba PLC. Finally, our field team installs the upgraded PLC and carries out comprehensive testing of the entire ASD–motor–load system to verify seamless, reliable synchronous transfer operation. This all-in-one service delivers a modernized, factory-supported control system with zero oversight gaps.