T300MV2® General Purpose

Toshiba’s T300MV2 medium voltage adjustable speed drive combines cutting-edge technology with a streamlined design to deliver a powerful solution for enhancing productivity and efficiency in industrial and commercial applications. Equipped with advanced multi-level Pulse Width Modulation (PWM) with Neutral-Point Clamping (NPC) technology, the T300MV2 offers a compact footprint, a reduced component count, and sophisticated safety features.  Backed by comprehensive US-based training and support, the T300MV2 stands out as an exceptional choice for maximizing efficiency and reliability in demanding industrial environments.

Search by Rating

Overview

Three Cables In, Three Cables Out

Control and cooling fan power are derived internally, eliminating the need for secondary power sources and simplifying installation.

 

Input Control Disconnect

Enhances system safety with a pad-lockable input disconnect switch interlocked with a vacuum contactor, ensuring secure and reliable operation. A verification window allows clear confirmation of the switch’s disconnect position, providing an additional layer of safety for maintenance and access.

 

Integrated Isolation Transformer

Reduces overall harmonics to meet or exceed IEEE 519- 2014 standards using a phase shifting transformer. The integral transformer simplifies design and minimizes the overall footprint, offering a more efficient and compact solution.

 

Pre-charge Circuit

Reduces inrush current to the transformer and capacitors, reducing stress on components and extending their lifespan.

 

Synchronous Motor Transfer

Enables control of multiple motors using a single drive, providing smooth transitions between drive and utility power by eliminating current and torque transients.

 

Multi-level Output Waveform

Eliminates the need for additional output filters or specialty VFD-rated cables. The additive multi-level pulse width modulation output also eliminates Neutral Point Shift.

 

Oil Filled Capacitors

Rated for a 20-year life expectancy, these capacitors reduce the need for frequent replacements, lowering overall costs.

 

Versatile Control Interface

Offers ten digital input/outputs and three analog input/outputs (with the ability to expand up to eight outputs). Each input/output can be programmed for various functions for ultimate flexibility.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Scroll to Top