AS3 Standard Specifications
Model Range1/2 to 100 HP Heavy Duty1 to 125 HP Normal Duty0.5 to 450 HP Heavy Duty1 to 500 HP Normal Duty
Voltage RatingThree-Phase 230 VACThree-Phase 230 VACThree-Phase 460 VACThree-Phase 460 VAC
POWER REQUIREMENTS
Input ToleranceVoltage: +10%, -15%; Frequency: ±5%
Output Frequency0.01 to 590 Hz
CONTROL SPECIFICATIONS
Control MethodSinusodial Pulse Width Modulation (PWM); Flux-Field Current Vector Control; Set Point Control (PID)
Voltage RegulationMain Circuit Voltage Feedback Control: Automatic, Fixed, & Off
V/Hz ControlV/f Constant, Variable Torque, Automatic Torque Boost, Vector Control, PM Motor Control, 5-point V/F Custom Setting, & Auto-Tuning
PWM Carrier
Frequency
Adjustable 1 to 16 kHz (For Drive Specific Information Consult Factory)
Frequency SettingCapacitive Wheel Integrated into EOI, 0 to 10 VDC, ±10VDC, 4 to 20 mA, Digital Input, Binary Input, & Motorized Potentiometer Input
Frequency PrecisionAnalog Input ±0.5% of Maximum Output Frequency; Discrete/Communications Input ±0.01% of Maximum Output Frequency
Speed RegulationClosed Loop (Up to 0.01%, 1000:1 Speed Range), Open Loop (Up to 0.1%, 60:1 Speed Range)
Main Protective
Functions
Stall Prevention, Current Limit, Over-Current, Output Short Circuit, Over-Voltage, Over-Voltage Limit, Undervoltage, Ground Fault Detection, Input Phase Failure, Output Phase Failure, Overload Protection by Electronic Thermal Function, Armature Over-Current at Start-Up, Load
Side Over-Current at Start-Up, Over-Torque, Undercurrent, Overheating, Cumulative Operation Time, Life Alarm, Emergency Stop, & Various Pre-alarms
RetryUser-Set Number of Retries for Automatic System Restart After Trip
RestartAble to Smoothly Catch Freewheeling Motor (Bidirectional)
Overload Current
Rating
150% for 1 Minute (Heavy Duty); 120% for 1 Minute (Normal Duty)
CONTROL INTERFACE
Digital Input8 Discrete Input Terminals Programmable to 101 Functions (May Be Increased Using Optional Hardware)
Digital Input3 Discrete Output Terminals Programmable to 127 Functions; 2 Form-A Contacts & 1 Form-C Contact
Analog Input3 Programmable: One 4 to 20 mA Input, One 0 to 10 VDC Input, & One ±10 VDC Input
Analog Input2 Programmable: 4 to 20 mA or 0 to 10 VDC
Communication Ports2 Ports Ethernet IP; 2 RS485 Ports (TSB or MODBUS RTU Protocol)
ELECTRONIC OPERATOR INTERFACE (EOI)
DisplayFull English LCD Display for Programming, Monitoring & Diagnostics, Red Lit for Faults and Trips
LED IndicatorsDC Bus Charge Indicator, Hand/Auto, Run/Stop
KeysF1 to F4 Multifunction Keys, Esc, Hand/Auto, Run, Fwd/Rev, [i] Information Key, Stop/Reset & OK; Capacitive Touch Wheel for Parameter Navigation, Settings, & Control
MonitoringFrequency Command Screen; Multiple Parameters Displayed: Output Frequency, Forward/Reverse Run, Output Current, Input Voltage (DC Detection), Output Voltage, Torque, Inverter Load Factor, Motor Load Factor, Braking Resistor Load Factor, Input Power, Output Power, Input Terminal status, Output Terminal Status, Overload/Regional Setting, PID Feedback Value, Stator Frequency, Parts Replacement Alarm, Cumulative Operation Time, & Past Trips
CONSTRUCTION
EnclosureRAL 7016/7035 Gray; IP20 (up to 100 HP HD 460V, 125 HP ND 460V, 50 HP HD 230V, 60 HP ND 230V); Wall-Mount; Front-Access Only
Power CablesBottom Access for Input/Motor Cables
CoolingSelf-Cooling/ Forced Air-Cooled
Standards
& Compliances
UL Listed in US & Canada, CSA, & CE
AMBIENT CONDITIONS
Standards
& Compliances
-15 to +60 C (Note: See Manual for Details, Ambient Temperatures Above 40°C May Require a De-Rate)
Altitude3300 ft. Above Sea Level (Up to 16,000 ft. with Derate)
Humidity95% Maximum (Non-Condensing)
InstallationIndoors; No Direct Sunlight; Protects from Corrosive Gas/Explosive Gas/Flammable Gas/Oil Mist/Dust; Vibration of Less Than 5.9 m/s2 (10
to 55 Hz)
Scroll to Top