Toshiba Synchronous Motors operate at a constant speed, synchronized with the supply current and frequency, making them essential for various industries. They drive heavy machinery like compressors, pumps, fans, and mills, ensuring precise speed control. These motors enhance system efficiency through power factor correction, reduce energy losses, and support high-speed applications such as blowers and DC generators. They also aid in voltage regulation by acting as variable inductors or capacitors, stabilizing transmission line voltage. With reliable performance and energy efficiency, Toshiba Synchronous Motors are a trusted solution for demanding industrial applications.
- Products
- Motors
- Synchronous
- Synchronous
Search by Rating
Overview
Specifications
Download Center
Training
Overview
Efficiency
Generally more efficient than induction motors, especially at higher loads, often reaching up to 95% or higher in larger industrial sizes.
Less Maintenance
Robust construction, durable materials, and fewer moving parts, help minimize wear and tear. Predictive and preventive maintenance programs, along with built-in damping mechanisms, contribute to long-term reliability and reduced downtime.
Compact Design
Modern synchronous motors are designed to be smaller and lighter than traditional models, enabling easier integration into space-constrained systems. Their compact design enhances flexibility across various applications.
Ease of Installation
These motors are often designed with features that streamline installation, such as standard IEC frame compatibility for easy mounting and alignment with other equipment. Many models also include quick-connect electrical terminals and pre-configured mounting options, reducing setup time and complexity.
Reduced Weight
The smaller size and lighter weight of these motors simplify handling during installation while also minimizing the overall equipment footprint.
Versatile Mounting Options
Synchronous motors support multiple orientations and configurations, offering greater flexibility across a wide range of applications.
Enhanced Durability
Despite their compact size, these motors are engineered for durability and reliability, requiring minimal maintenance over time.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]