We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

EQP Global® 840

Efficiency, Quality & Performance (EQP) The EQP Global 840 motor series is Toshiba's next-generation NEMA Premium® efficiency motor series.

Related Information

The EQP Global 840 specifically addresses the needs of the mill and chemical industries, incorporating many key features of an IEEE® 841 motor. Building on over 20 years of success with our EQPIII motor series, the EQP Global 840 features design enhancements on the rotor, frame, brackets, fan, and bearings.

This cutting-edge motor product line is designed to meet or exceed the competitive demands of the global market, as well as the requirements of the Energy Independence & Security Act of 2007 (EISA), while maintaining the high reliability and quality expected from Toshiba.

Oversized Bearings The majority of motor failures are bearing-related. Toshiba uses over-sized, 300 series bearings on both the drive end and non-drive end. Oversized bearings allow the EQP Global series motors to last up to ten times longer than motors built with smaller bearings.

Low Vibration

The EQP Global series exceeds applicable NEMA® vibration limits, which preserves the mechanical integrity of the motor and bearings, extending the life of the motor.

Heavy Duty Construction The EQP Global series has a robust cast iron design to increase stability and eliminate common mechanical failures. The durable construction includes increased ribbing in the end bells, maximum surface area at connection points, and deep bearing pockets.
Insulation with Wide Thermal Capability By incorporating Class H insulation materials in its winding designs, the EQP Global series motors have increased thermal protection. Additionally, these motors operate with very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life. The life of the insulation doubles for every 10 degrees run below the insulation rating.
C-5 Rated Inter-Lamination Material The EQP Global series uses C5-rated thermal materials on its stator and rotor laminations, that can withstand burnout temperatures over 1000°F. The C5-rated thermal materials provide increased thermal efficiencies and excellent rewind ability characteristics.
High Torque Output The EQP Global series motors meet or exceed NEMA® Design B torque levels. High torque designs prevent motors from stalling under heavy loaded applications and electrical problems such as voltage sags.
Optimized for Adjustable Speed Drive (ASD) Use When a motor is run on an ASD, its windings need to be able to withstand sharp voltage spikes coming from the ASD. These spikes can cause winding damage to under-protected motors. The EQP Global series motors have capability to withstand 2000 V in 0.1 μs spikes, protecting them against harm from ASDs causing other motors to fail.

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
TYPE
3/46XSSB41A-P 0.75 1200 TEFC 143T 60 460 NEMA PREMIUM Standard Footed
3/46XSSC41A-P 0.75 1200 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
3/46XSSB47A-P 0.75 1200 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
3/46XSSC42A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
3/46XSSB42A-P 0.75 1200 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
3/46XSSC47A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
3/46XSSB44A-P 0.75 1200 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footless
3/46XSSC44A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
3/48XSSB41A-P 0.75 900 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
3/48XSSC41A-P 0.75 900 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0014XSSB41A-P 1 1800 TEFC 143T 60 460 NEMA PREMIUM Standard Footed
0014XSSC41A-P 1 1800 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
0016XSSB41A-P 1 1200 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
0016XSSC41A-P 1 1200 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0014XSSB42A-P 1 1800 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
0014XSSB47A-P 1 1800 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
0014XSSC42A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
0014XSSC47A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
0016XSSB42A-P 1 1200 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0016XSSB47A-P 1 1200 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0016XSSC42A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0016XSSC47A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0018XSSB41A-P 1 900 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
0018XSSC41A-P 1 900 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0014XSSB44A-P 1 1800 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footless
0014XSSC44A-P 1 1800 TEFC 143T 60 575 NEMA PREMIUM C-Face Footless
0016XSSB44A-P 1 1200 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footless
0016XSSC44A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
Y152XSSB41A-P 1.5 3600 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
Y152XSSC41A-P 1.5 3600 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
Y154XSSB41A-P 1.5 1800 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
Y154XSSC41A-P 1.5 1800 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
Y156XSSB41A-P 1.5 1200 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
Y156XSSC41A-P 1.5 1200 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
Y156XSSB42A-P 1.5 1200 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
Y156XSSB47A-P 1.5 1200 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
Y156XSSC42A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
Y156XSSC47A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
Y152XSSB42A-P 1.5 3600 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
Y152XSSB47A-P 1.5 3600 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
Y152XSSC47A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
Y154XSSB42A-P 1.5 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
Y154XSSB47A-P 1.5 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
Y154XSSC42A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
Y154XSSC47A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
Y152XSSC42A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
Y158XSSB41A-P 1.5 900 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
Y158XSSC41A-P 1.5 900 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
Y152XSSB44A-P 1.5 3600 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footless
Y152XSSC44A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
Y154XSSB44A-P 1.5 1800 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footless
Y154XSSC44A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
Y156XSSB44A-P 1.5 1200 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footless
Y156XSSC44A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
0022XSSB41A-P 2 3600 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
0022XSSC41A-P 2 3600 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0024XSSB41A-P 2 1800 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
0024XSSC41A-P 2 1800 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0026XSSB41A-P 2 1200 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
0026XSSC41A-P 2 1200 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0022XSSB42A-P 2 3600 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0022XSSB47A-P 2 3600 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0022XSSC42A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0022XSSC47A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0024XSSB42A-P 2 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0024XSSB47A-P 2 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0024XSSC42A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0024XSSC47A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0026XSSB42A-P 2 1200 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0026XSSB47A-P 2 1200 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0026XSSC42A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0026XSSC47A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0026XSSC44A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0028XSSB41A-P 2 900 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
0028XSSC41A-P 2 900 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
0022XSSB44A-P 2 3600 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footless
0022XSSC44A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0024XSSB44A-P 2 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footless
0024XSSC44A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0026XSSB44A-P 2 1200 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footless
0032XSSB41A-P 3 3600 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
0032XSSC41A-P 3 3600 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0034XSSB41A-P 3 1800 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
0034XSSC41A-P 3 1800 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0036XSSB41A-P 3 1200 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
0036XSSC41A-P 3 1200 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
0032XSSB42A-P 3 3600 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0032XSSB47A-P 3 3600 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0032XSSC42A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0032XSSC47A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0034XSSB42A-P 3 1800 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0034XSSB47A-P 3 1800 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0034XSSC42A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0034XSSC47A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0036XSSB42A-P 3 1200 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
0032XSSB44A-P 3 3600 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footless
0032XSSC44A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
0034XSSB44A-P 3 1800 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footless
0034XSSC44A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
0036XSSB44A-P 3 1200 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footless
0036XSSC44A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
0036XSSB47A-P 3 1200 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
0036XSSC42A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
0036XSSC47A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
0038XSSB41A-P 3 900 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0038XSSC41A-P 3 900 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0052XSSB41A-P 5 3600 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
0052XSSC41A-P 5 3600 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0054XSSB41A-P 5 1800 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
0054XSSC41A-P 5 1800 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0056XSSB41A-P 5 1200 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0056XSSC41A-P 5 1200 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0052XSSB44A-P 5 3600 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footless
0052XSSC44A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0054XSSB44A-P 5 1800 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footless
0054XSSC44A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0056XSSB44A-P 5 1200 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footless
0056XSSC44A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0052XSSB42A-P 5 3600 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0052XSSB47A-P 5 3600 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0052XSSC42A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0052XSSC47A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0054XSSB42A-P 5 1800 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0054XSSB47A-P 5 1800 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0054XSSC42A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0054XSSC47A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0056XSSB42A-P 5 1200 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0056XSSB47A-P 5 1200 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0056XSSC42A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0056XSSC47A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0058XSSB41A-P 5 900 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
0058XSSC41A-P 5 900 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
Y754XSSC41A-P 7.5 1800 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
Y756XSSB41A-P 7.5 1200 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
Y756XSSC41A-P 7.5 1200 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
Y752XSSB41A-P 7.5 3600 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
Y752XSSC41A-P 7.5 3600 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
Y754XSSB41A-P 7.5 1800 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
Y752XSSB44A-P 7.5 3600 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footless
Y752XSSC44A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
Y754XSSB44A-P 7.5 1800 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footless
Y754XSSC44A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
Y756XSSB44A-P 7.5 1200 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footless
Y756XSSC44A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
Y754XSSC42A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y754XSSC47A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y756XSSB42A-P 7.5 1200 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
Y756XSSB47A-P 7.5 1200 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
Y756XSSC42A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
Y756XSSC47A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
Y752XSSB42A-P 7.5 3600 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y752XSSB47A-P 7.5 3600 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y752XSSC42A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y752XSSC47A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y754XSSB42A-P 7.5 1800 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y754XSSB47A-P 7.5 1800 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y758XSSB41A-P 7.5 900 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
Y758XSSC41A-P 7.5 900 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0102XSSB41A-P 10 3600 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0102XSSC41A-P 10 3600 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0104XSSB41A-P 10 1800 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0104XSSB44A-P 10 1800 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footless
0104XSSC44A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0106XSSB44A-P 10 1200 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footless
0106XSSC44A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0104XSSC41A-P 10 1800 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0106XSSB41A-P 10 1200 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
0106XSSC41A-P 10 1200 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0102XSSB44A-P 10 3600 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footless
0102XSSC44A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0102XSSB42A-P 10 3600 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0102XSSB47A-P 10 3600 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0102XSSC42A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0102XSSC47A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0104XSSB42A-P 10 1800 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0104XSSB47A-P 10 1800 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0104XSSC42A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0104XSSC47A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0106XSSC42A-P 10 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0106XSSB42A-P 10 1200 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0106XSSB47A-P 10 1200 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0106XSSC47A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0108XSSB41A-P 10 900 TEFC 284T 60 460 NEMA PREMIUM Standard Footed
0108XSSC41A-P 10 900 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0152XSSB44A-P 15 3600 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footless
0152XSSC44A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
0154XSSB44A-P 15 1800 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footless
0154XSSC44A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
0156XSSB44A-P 15 1200 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footless
0156XSSC44A-P 15 1200 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footless
0152XSSB41A-P 15 3600 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
0152XSSC41A-P 15 3600 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
0154XSSB41A-P 15 1800 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
0154XSSC41A-P 15 1800 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
0156XSSB41A-P 15 1200 TEFC 284T 60 460 NEMA PREMIUM Standard Footed
0156XSSC41A-P 15 1200 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0154XSSB42A-P 15 1800 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0154XSSB47A-P 15 1800 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0154XSSC42A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0154XSSC47A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0156XSSB42A-P 15 1200 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footed
0156XSSC42A-P 15 1200 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footed
0152XSSB42A-P 15 3600 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0152XSSB47A-P 15 3600 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0152XSSC42A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0152XSSC47A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0158XSSB41A-P 15 900 TEFC 286T 60 460 NEMA PREMIUM Standard Footed
0158XSSC41A-P 15 900 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0202XSSB44A-P 20 3600 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footless
0202XSSC44A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0204XSSB44A-P 20 1800 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footless
0204XSSC44A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0206XSSB44A-P 20 1200 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footless
0206XSSC44A-P 20 1200 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footless
0204XSSB42A-P 20 1800 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0204XSSB47A-P 20 1800 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0204XSSC42A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0204XSSC47A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0206XSSB42A-P 20 1200 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footed
0206XSSC42A-P 20 1200 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footed
0202XSSB41A-P 20 3600 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
0202XSSC41A-P 20 3600 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0204XSSB41A-P 20 1800 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
0204XSSC41A-P 20 1800 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0206XSSB41A-P 20 1200 TEFC 286T 60 230/460 NEMA PREMIUM Standard Footed
0206XSSC41A-P 20 1200 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0202XSSB42A-P 20 3600 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0202XSSB47A-P 20 3600 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0202XSSC42A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0202XSSC47A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0208XSSB41A-P 20 900 TEFC 324T 60 460 NEMA PREMIUM Standard Footed
0208XSSC41A-P 20 900 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0252XSSB44B-P 25 3600 TEFC 284TSC 60 460 NEMA PREMIUM C-Face Footless
0252XSSC44B-P 25 3600 TEFC 284TSC 60 575 NEMA PREMIUM C-Face Footless
0254XSSB44A-P 25 1800 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footless
0254XSSC44A-P 25 1800 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footless
0256XSSB44A-P 25 1200 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footless
0256XSSC44A-P 25 1200 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footless
0252XSSB42B-P 25 3600 TEFC 284TSC 60 460 NEMA PREMIUM C-Face Footed
0252XSSC42B-P 25 3600 TEFC 284TSC 60 575 NEMA PREMIUM C-Face Footed
0254XSSB42A-P 25 1800 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footed
0254XSSC42A-P 25 1800 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footed
0256XSSB42A-P 25 1200 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footed
0256XSSC42A-P 25 1200 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footed
0252XSSB41B-P 25 3600 TEFC 284TS 60 460 NEMA PREMIUM Standard Footed
0252XSSC41B-P 25 3600 TEFC 284TS 60 575 NEMA PREMIUM Standard Footed
0254XSSB41A-P 25 1800 TEFC 284T 60 460 NEMA PREMIUM Standard Footed
0254XSSC41A-P 25 1800 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0256XSSB41A-P 25 1200 TEFC 324T 60 460 NEMA PREMIUM Standard Footed
0256XSSC41A-P 25 1200 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0254XSSB41B-P 25 1800 TEFC 284TS 60 460 NEMA PREMIUM Standard Footed
0254XSSC41B-P 25 1800 TEFC 284TS 60 575 NEMA PREMIUM Standard Footed
0258XSSB41A-P 25 900 TEFC 326T 60 460 NEMA PREMIUM Standard Footed
0258XSSC41A-P 25 900 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0302XSSB44B-P 30 3600 TEFC 286TSC 60 460 NEMA PREMIUM C-Face Footless
0302XSSC44B-P 30 3600 TEFC 286TSC 60 575 NEMA PREMIUM C-Face Footless
0304XSSB44A-P 30 1800 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footless
0304XSSC44A-P 30 1800 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footless
0306XSSB44A-P 30 1200 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footless
0306XSSC44A-P 30 1200 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footless
0302XSSB41B-P 30 3600 TEFC 286TS 60 460 NEMA PREMIUM Standard Footed
0304XSSB41A-P 30 1800 TEFC 286T 60 460 NEMA PREMIUM Standard Footed
0304XSSC41A-P 30 1800 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0306XSSB41A-P 30 1200 TEFC 326T 60 460 NEMA PREMIUM Standard Footed
0306XSSC41A-P 30 1200 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0302XSSC41B-P 30 3600 TEFC 286TS 60 575 NEMA PREMIUM Standard Footed
0302XSSB42B-P 30 3600 TEFC 286TSC 60 460 NEMA PREMIUM C-Face Footed
0302XSSC42B-P 30 3600 TEFC 286TSC 60 575 NEMA PREMIUM C-Face Footed
0304XSSB42A-P 30 1800 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footed
0304XSSC42A-P 30 1800 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footed
0306XSSB42A-P 30 1200 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footed
0306XSSC42A-P 30 1200 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footed
0304XSSB41B-P 30 1800 TEFC 286TS 60 460 NEMA PREMIUM Standard Footed
0304XSSC41B-P 30 1800 TEFC 286TS 60 575 NEMA PREMIUM Standard Footed
0308XSSB41A-P 30 900 TEFC 364T 60 460 NEMA PREMIUM Standard Footed
0308XSSC41A-P 30 900 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0402XSSB44B-P 40 3600 TEFC 324TSC 60 460 NEMA PREMIUM C-Face Footless
0402XSSC44B-P 40 3600 TEFC 324TSC 60 575 NEMA PREMIUM C-Face Footless
0404XSSB44A-P 40 1800 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footless
0404XSSC44A-P 40 1800 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footless
0406XSSB44A-P 40 1200 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footless
0406XSSC44A-P 40 1200 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footless
0402XSSB41B-P 40 3600 TEFC 324TS 60 460 NEMA PREMIUM Standard Footed
0402XSSC41B-P 40 3600 TEFC 324TS 60 575 NEMA PREMIUM Standard Footed
0404XSSB41A-P 40 1800 TEFC 324T 60 460 NEMA PREMIUM Standard Footed
0404XSSC41A-P 40 1800 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0406XSSB41A-P 40 1200 TEFC 364T 60 460 NEMA PREMIUM Standard Footed
0406XSSC41A-P 40 1200 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0402XSSB42B-P 40 3600 TEFC 324TSC 60 460 NEMA PREMIUM C-Face Footed
0402XSSC42B-P 40 3600 TEFC 324TSC 60 575 NEMA PREMIUM C-Face Footed
0404XSSB42A-P 40 1800 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footed
0404XSSC42A-P 40 1800 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footed
0406XSSB42A-P 40 1200 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footed
0406XSSC42A-P 40 1200 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footed
0404XSSB41B-P 40 1800 TEFC 324TS 60 460 NEMA PREMIUM Standard Footed
0404XSSC41B-P 40 1800 TEFC 324TS 60 575 NEMA PREMIUM Standard Footed
0408XSSB41A-P 40 900 TEFC 365T 60 460 NEMA PREMIUM Standard Footed
0408XSSC41A-P 40 900 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0504XSSC44A-P 50 1800 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footless
0506XSSB44A-P 50 1200 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footless
0506XSSC44A-P 50 1200 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footless
0502XSSB44B-P 50 3600 TEFC 326TSC 60 460 NEMA PREMIUM C-Face Footless
0502XSSC44B-P 50 3600 TEFC 326TSC 60 575 NEMA PREMIUM C-Face Footless
0504XSSB44A-P 50 1800 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footless
0502XSSB41B-P 50 3600 TEFC 326TS 60 460 NEMA PREMIUM Standard Footed
0502XSSC41B-P 50 3600 TEFC 326TS 60 575 NEMA PREMIUM Standard Footed
0504XSSB41A-P 50 1800 TEFC 326T 60 460 NEMA PREMIUM Standard Footed
0504XSSC41A-P 50 1800 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0506XSSB41A-P 50 1200 TEFC 365T 60 230/460 NEMA PREMIUM Standard Footed
0506XSSC41A-P 50 1200 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0502XSSB42B-P 50 3600 TEFC 326TSC 60 460 NEMA PREMIUM C-Face Footed
0502XSSC42B-P 50 3600 TEFC 326TSC 60 575 NEMA PREMIUM C-Face Footed
0504XSSB42A-P 50 1800 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footed
0504XSSC42A-P 50 1800 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footed
0506XSSB42A-P 50 1200 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footed
0506XSSC42A-P 50 1200 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footed
0504XSSB41B-P 50 1800 TEFC 326TS 60 460 NEMA PREMIUM Standard Footed
0504XSSC41B-P 50 1800 TEFC 326TS 60 575 NEMA PREMIUM Standard Footed
0602XSSB44B-P 60 3600 TEFC 364TSC 60 460 NEMA PREMIUM C-Face Footless
0602XSSC44B-P 60 3600 TEFC 364TSC 60 575 NEMA PREMIUM C-Face Footless
0604XSSB44A-P 60 1800 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footless
0604XSSC44A-P 60 1800 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footless
0602XSSB41B-P 60 3600 TEFC 364TS 60 460 NEMA PREMIUM Standard Footed
0602XSSC41B-P 60 3600 TEFC 364TS 60 575 NEMA PREMIUM Standard Footed
0604XSSB41A-P 60 1800 TEFC 364T 60 460 NEMA PREMIUM Standard Footed
0604XSSC41A-P 60 1800 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0602XSSB42B-P 60 3600 TEFC 364TSC 60 460 NEMA PREMIUM C-Face Footed
0602XSSC42B-P 60 3600 TEFC 364TSC 60 575 NEMA PREMIUM C-Face Footed
0604XSSB42A-P 60 1800 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footed
0604XSSC42A-P 60 1800 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footed
0606XSSB41A-P 60 1200 TEFC 404T 60 460 NEMA PREMIUM Standard Footed
0606XSSC41A-P 60 1200 TEFC 404T 60 575 NEMA PREMIUM Standard Footed
0604XSSB41B-P 60 1800 TEFC 364TS 60 460 NEMA PREMIUM Standard Footed
0604XSSC41B-P 60 1800 TEFC 364TS 60 575 NEMA PREMIUM Standard Footed
0752XSSB44B-P 75 3600 TEFC 365TSC 60 460 NEMA PREMIUM C-Face Footless
0752XSSC44B-P 75 3600 TEFC 365TSC 60 575 NEMA PREMIUM C-Face Footless
0754XSSB44A-P 75 1800 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footless
0754XSSC44A-P 75 1800 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footless
0752XSSB41B-P 75 3600 TEFC 365TS 60 460 NEMA PREMIUM Standard Footed
0754XSSB41B-P 75 1800 TEFC 365TS 60 460 NEMA PREMIUM Standard Footed
0754XSSC41A-P 75 1800 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0756XSSB41A-P 75 1200 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
0756XSSC41A-P 75 1200 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
0756XSSB41A-PR 75 1200 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
0756XSSC41A-PR 75 1200 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
0754XSSC41B-P 75 1800 TEFC 365TS 60 575 NEMA PREMIUM Standard Footed
0758XSSB41A-R 75 900 TEFC 444T 60 460 NEMA PREMIUM Standard Footed
0752XSSB42B-P 75 3600 TEFC 365TSC 60 460 NEMA PREMIUM C-Face Footed
0752XSSC42B-P 75 3600 TEFC 365TSC 60 575 NEMA PREMIUM C-Face Footed
0754XSSB42A-P 75 1800 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footed
0754XSSC42A-P 75 1800 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footed
0752XSSC41B-P 75 3600 TEFC 365TS 60 575 NEMA PREMIUM Standard Footed
0754XSSB41A-P 75 1800 TEFC 365T 60 460 NEMA PREMIUM Standard Footed
0758XSSB41A 75 900 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
0758XSSC41A 75 900 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
0758XSSC41A-R 75 900 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1004XSSB41A-P 100 1800 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
1004XSSC41A-P 100 1800 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
1004XSSB41A-PR 100 1800 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
1004XSSC41A-PR 100 1800 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
1002XSSB41B-P 100 3600 TEFC 405TS 60 460 NEMA PREMIUM Standard Footed
1002XSSC41B-P 100 3600 TEFC 405TS 60 575 NEMA PREMIUM Standard Footed
1004XSSB41B-P 100 1800 TEFC 405TS 60 460 NEMA PREMIUM Standard Footed
1004XSSC41B-P 100 1800 TEFC 405TS 60 575 NEMA PREMIUM Standard Footed
1008XSSB41A-R 100 900 TEFC S445T 60 460 NEMA PREMIUM Standard Footed
1008XSSC41A-R 100 900 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1006XSSB41A-PR 100 1200 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1006XSSC41A-PR 100 1200 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1006XSSB41A-P 100 1200 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1006XSSC41A-P 100 1200 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1252XSSB41B-P 125 3600 TEFC S444TS 60 460 NEMA PREMIUM Standard Footed
1252XSSC41B-P 125 3600 TEFC S444TS 60 575 NEMA PREMIUM Standard Footed
1254XSSC41B-P 125 1800 TEFC S444TS 60 575 NEMA PREMIUM Standard Footed
1254XSSB41B-P 125 1800 TEFC S444TS 60 460 NEMA PREMIUM Standard Footed
1254XSSB41A-P 125 1800 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1254XSSB41A-PR 125 1800 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1254XSSC41A-P 125 1800 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1254XSSC41A-PR 125 1800 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1258XSSC41A-R 125 900 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
1258XSSB41A 125 900 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1258XSSB41A-R 125 900 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1502XSSB41B-P 150 3600 TEFC S445TS 60 460 NEMA PREMIUM Standard Footed
1502XSSC41B-P 150 3600 TEFC S445TS 60 575 NEMA PREMIUM Standard Footed
1504XSSB41B-P 150 1800 TEFC S445TS 60 460 NEMA PREMIUM Standard Footed
1504XSSC41B-P 150 1800 TEFC S445TS 60 575 NEMA PREMIUM Standard Footed
1504XSSB41A-P 150 1800 TEFC S445T 60 460 NEMA PREMIUM Standard Footed
1504XSSB41A-PR 150 1800 TEFC S445T 60 460 NEMA PREMIUM Standard Footed
1504XSSC41A-P 150 1800 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1504XSSC41A-PR 150 1800 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1506XSSC41A-PR 150 1200 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
1508XSSB41A-R 150 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
1508XSSC41A-R 150 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
1506XSSB41A-P 150 1200 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1506XSSB41A-PR 150 1200 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1506XSSC41A-P 150 1200 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2002XSSB41B-P 200 3600 TEFC S447TS 60 460 NEMA PREMIUM Standard Footed
2002XSSC41B-P 200 3600 TEFC S447TS 60 575 NEMA PREMIUM Standard Footed
2004XSSB41B-P 200 1800 TEFC S447TS 60 460 NEMA PREMIUM Standard Footed
2004XSSC41B-P 200 1800 TEFC S447TS 60 575 NEMA PREMIUM Standard Footed
B2006FLF4BSHD 200 1200 TEFC 505UZ 60 460 NEMA PREMIUM Standard Footed
B2006FLF4OSHD 200 1200 TEFC 505UZ 60 575 NEMA PREMIUM Standard Footed
B2006FLG3BSHD 200 1200 TEFC 505US 60 460 NEMA PREMIUM Standard Footed
B2006FLG3OSHD 200 1200 TEFC 505US 60 575 NEMA PREMIUM Standard Footed
2006XSSB41A 200 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2006XSSB41A-R 200 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2006XSSC41A 200 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2004XSSB41A-P 200 1800 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
2004XSSB41A-PR 200 1800 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
2004XSSC41A-P 200 1800 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2004XSSC41A-PR 200 1800 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2006XSSC41A-R 200 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2008XSSB41A 200 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2008XSSC41A 200 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2008XSSB41A-R 200 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2008XSSC41A-R 200 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
B2501FLG3BMHD 250 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B2501FLG3OMHD 250 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B2503FLG3BMHD 250 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B2503FLG3OMHD 250 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B2504FLF4BMHD 250 1800 TEFC 505UZ 60 460 NEMA PREMIUM Standard Footed
B2504FLF4OMHD 250 1800 TEFC 505UZ 60 575 NEMA PREMIUM Standard Footed
B2504FLG3BMHD 250 1800 TEFC 505US 60 460 NEMA PREMIUM Standard Footed
B2504FLG3OMHD 250 1800 TEFC 505US 60 575 NEMA PREMIUM Standard Footed
B2506FLF4BMHD 250 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B2506FLF4OSHD 250 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B2506FLG3BMHD 250 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B2506FLG3OMHD 250 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
2508XSSB41A-R 250 900 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
2508XSSC41A-R 250 900 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
2504XSSB41A-R 250 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2504XSSB41A 250 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2504XSSC41A-R 250 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2504XSSC41A 250 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2506XSSB41A 250 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2506XSSB41A-R 250 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2506XSSC41A 250 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2506XSSC41A-R 250 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2502XSSB41B 250 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
2502XSSC41B 250 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
B3004FLF4BMHD 300 1800 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B3004FLF4OMHD 300 1800 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3004FLG3BMHD 300 1800 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3004FLG3OMHD 300 1800 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
B3006FLF4BMHD 300 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B3006FLF4OMHD 300 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3006FLG3BMHD 300 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3006FLG3OMHD 300 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F3008FLF4BMHD 300 900 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F3008FLF4OMHD 300 900 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
F3008FLG3BMHD 300 900 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
B3001FLG8OMHD 300 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B3003FLG8BMHD 300 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B3003FLG8OMHD 300 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B3001FLG8BMHD 300 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
3006XSSB41A 300 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3006XSSB41A-R 300 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3006XSSC41A 300 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3006XSSC41A-R 300 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3004XSSB41A-R 300 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
3004XSSC41A-R 300 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
3004XSSB41A 300 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
3004XSSC41A 300 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
3002XSSB41B 300 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3002XSSC41B 300 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
B3008FLG3OMHD 300 900 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
B3506FLF4OMHD 350 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3506FLG3BMHD 350 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3506FLG3OMHD 350 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F3508FLF4BMHD 350 900 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F3508FLF4OMHD 350 900 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F3508FLG3BMHD 350 900 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F3508FLG3OMHD 350 900 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
B3503FLG8BMHD 350 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B3503FLG8OMHD 350 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B3504FLF4BMHD 350 1800 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B3504FLF4OMHD 350 1800 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3504FLG3BMHD 350 1800 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3504FLG3OMHD 350 1800 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
B3506FLF4BMHD 350 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
3504XSSC41A-R 350 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3504XSSB41A 350 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3504XSSC41A 350 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3504XSSB41A-R 350 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3506XSSC41A 350 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3506XSSC41A-R 350 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3506XSSB41A 350 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3506XSSB41A-R 350 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3503XSSB41B 350 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3503XSSC41B 350 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
3501XSSB41B 350 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3501XSSC41B 350 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
3504XSSB41B 350 1800 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3504XSSC41B 350 1800 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
B4001FLG8BMHD 400 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4001FLG8OMHD 400 3600 TEFC 5010TS 60 575 NEMA PREMIUM Standard Footed
B4003FLG8BMHD 400 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4003FLG8OMHD 400 3600 TEFC 5010TS 60 575 NEMA PREMIUM Standard Footed
B4004FLF4BMHD 400 1800 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B4004FLF4OMHD 400 1800 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B4004FLG3BMHD 400 1800 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B4004FLG3OMHD 400 1800 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F4006FLF4BMHD 400 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
F4006FLF4OMHD 400 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
F4006FLG3BMHD 400 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
F4006FLG3OMHD 400 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F4008FLF4BMHD 400 900 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F4008FLF4OMHD 400 900 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F4008FLG3BMHD 400 900 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F4008FLG3OMHD 400 900 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
4004XSSB41A 400 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
4004XSSC41A-R 400 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
4004XSSB41A-R 400 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
4004XSSC41A 400 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
B4503FLG8BMHD 450 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4503FLG8OMHD 450 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
F4506FLF4BMHD 450 1200 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F4506FLF4OMHD 450 1200 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F4506FLG3BMHD 450 1200 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F4506FLG3OMHD 450 1200 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
B4501FLG8BMHD 450 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4501FLG8OMHD 450 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B5001FKG8BMHD 500 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B5001FKG8OMHD 500 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B5003FKG8BMHD 500 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B5003FKG8OMHD 500 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
5004XSSB41E 500 1800 TEFC 5011US 60 460 NEMA PREMIUM Standard Footed
5004XSSB41G-AR 500 1800 TEFC 5011UZ 60 460 NEMA PREMIUM Standard Footed
5004XSSC41E 500 1800 TEFC 5011US 60 575 NEMA PREMIUM Standard Footed
5004XSSC41G-AR 500 1800 TEFC 5011UZ 60 575 NEMA PREMIUM Standard Footed
F5006FLF4BMHD 500 1200 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F5006FLF4OMHD 500 1200 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F5006FLG3BMHD 500 1200 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F5006FLG3OMHD 500 1200 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top