We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0158XSSC41A-P


Motor Model Details
Model Number 0158XSSC41A-P
Multiplier Symbol MTP840
Weight 436 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 286T
FORM FCK1
TYPE IKKH
Model Number 0158XSSC41A-P
NOM. EFF. 89.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 17.5
NEMA B
Code F
kW
PF 71.2
S.RPM 900
FLRPM 875
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 83.2
Torques
Full Load (lb-ft): 90
Locked Rotor: 235
Break Down: 245
Bearings
Drive End: 6310C3
Opposite Drive End: 6310C3
Efficiency (%)
Full Load: 90.4
3/4 Load: 90.3
1/2 Load: 88.6
Power Factor (%)
Full Load: 71.2
3/4 Load: 64.1
1/2 Load: 51.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top