We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Rechargeable Battery (SCiB™)

23 Amp Hour Cell

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

Toshiba's rechargeable battery (SCiB™) products are a safe, high-performance, long-life, rechargeable battery solution for a wide array of applications ranging from electric vehicles to grid energy storage. SCiB batteries can be charged in as little as 10 minutes and have excellent thermal performance, reducing or eliminating the need for battery cooling. The LTO chemistry contained in SCiB is not susceptible to thermal runaway or lithium metal plating, providing exceptional battery safety characteristics.

SCiB products also offer minimal capacity degradation, even after 10,000 or more charge-discharge cycles. This operational life often exceeds that of the applications in which they are used, thus eliminating the need for battery replacement and reducing the environmental impact of waste batteries.

Features:

  • Made with Lithium Titanate, Providing Exceptionally Long Life
  • Provides Up to a 100% Usable Range of SOC without Compromising Cycle Life, Allowing for More Use of Rated Capacity
  • High Output Performance Equivalent to Ultra-Capacitors, Ensuring Sufficient Power Output for High Power Application Needs
  • Superb Performance Even at Temperatures as Low as -30°C, Providing Excellent Application Performance in Extreme Environmental Conditions
  • Produced on State-of-the-Art Automated High Volume Production Line, Ensuring the Highest Quality & Stable Supply

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top