We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y756XSSB44A-P


Motor Model Details
Model Number Y756XSSB44A-P
Multiplier Symbol MTP840
Weight 282 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7.5
Frame 254TC
FORM FCKL1
TYPE IKH
Model Number Y756XSSB44A-P
NOM. EFF. 91
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 89.5
Frequency 60 Hz
FLAMPS 11
NEMA B
Code H
kW 5.6
PF 79.1
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 63
Torques
Full Load (lb-ft): 33.7
Locked Rotor: 255
Break Down: 315
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 91.2
3/4 Load: 90.7
1/2 Load: 88.8
Power Factor (%)
Full Load: 79.1
3/4 Load: 63.7
1/2 Load: 74

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top