The TX-6 steam turbine power train consists of one reverse flow high-pressure / intermediate-pressure (HIP) turbine and two double flow low-pressure turbines, featuring 3 casings. The TX-6 gives customers the option to choose between down- and side-exhaust, providing additional degree of overall plant design flexibility.

TX-6 steam turbines find applications in both combined cycle power projects and conventional coal- or gas-fired steam power plants. With more than 2.5 million reliable hours of cumulative operating time, the TX-6 product line has the demonstrated experience you can count on.

Features

  • Down- or side-exhaust options.
  • Best-in-class efficiency as a result of innovative, leading-edge technologies such as an optimized high-performance steam path, advanced seals and other advanced features.
  • Short start-up times and flexible start-up modes.
  • Class-leading availability and reliability.
  • Equipped for handling supercritical steam conditions.

Specification

MAIN STEAM PRESSUREUP TO 251 BARA / 3,640 PSIA
MAIN STEAM TEMPERATUREUP TO 600 DEG. C / 1,112 DEG. F
REHEAT TEMPERATUREUP TO 620 DEG. C / 1,148 DEG. F
OUTPUTUP TO 800 MW
FREQUENCY50HZ OR 60HZ
Note: Dimensions vary on a Case to Case basis. Only for Reference.
Units are represented in Meters.