The TX-4 is a tandem compound reheat unit. The power train is comprised of two casings housing a high-pressure / intermediate-pressure (HIP) turbine and a double flow low-pressure turbine that can either be downward- or side-exhausting. The TX-4 series offworld class efficiency with output power ranging from 130 MW to 700 MW.

More than 170 TX-4 series steam turbine units have been successfully installed worldwide to date.

Features

  • Down- or side-exhaust options.
  • Best-in-class efficiency as a result of innovative, leading-edge technologies such as an optimized high-performance steam path, advanced seals and other advanced features.
  • Short start-up times and flexible start-up modes.
  • Class-leading availability and reliability.
  • Equipped for handling supercritical steam conditions.

Specification

MAIN STEAM PRESSUREUP TO 251 BARA / 3,640 PSIA
MAIN STEAM TEMPERATUREUP TO 600 DEG. C / 1,112 DEG. F
REHEAT TEMPERATUREUP TO 620 DEG. C / 1,148 DEG. F
OUTPUTUP TO 700 MW
FREQUENCY50HZ OR 60HZ
Note: Dimensions vary on a Case to Case basis. Only for Reference.
Units are represented in Meters.